Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
739-205 |
739-3202 |
739-3203 |
739-3204 |
739-3206 |
739-3207 |
739-3208 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Contact spacing (mm) | Min. stripping length (mm) | Pins per row | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | Weight (g) | Actuation direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366.21 € | 120 Pieces Per Package | 1 pack | Available | 8 Days | 5 | 7.5 | 8 | 5 | - | 19.00 | 36.5 | 6.946 | - | ||
436.17 € | 280 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 10 | 8 | 2 | 24 | 16.50 | 19 | 3.161 | Parallel (to the PCB) | ||
447.09 € | 180 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 10 | 8 | 3 | 24 | 19.00 | 26.50 | 4.916 | Parallel (to the PCB) | ||
398.99 € | 120 Pieces Per Package | 1 pack | Available | 31 Days | 4 | 10 | 6 | 4 | 24 | 19.00 | 36.5 | 6.671 | Parallel (to the PCB) | ||
398.99 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 11 | 10 | 8 | 11 | 24 | 19.00 | 56.50 | 10.181 | Parallel (to the PCB) | ||
348.72 € | 60 Pieces Per Package | 1 pack | Available | 30 Days | 13 | 10 | 8 | 13 | 24 | 19.00 | 66.50 | 11.936 | Parallel (to the PCB) | ||
398.99 € | 60 Pieces Per Package | 1 pack | Available | 30 Days | 15 | 10 | 8 | 15 | 24 | 19.00 | 76.50 | 13.691 | Parallel (to the PCB) |
Loading...
Color | Grey | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | Stripping length (max.)(mm) | 9 | No. of rows | 1 |
Nominal voltage(V) | 630 | Product size (length)(mm) | 14.30 | Series (connectors) | 739 |
Connection (components) | PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyamide 6.6 | Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Contact spacing(mm)
Min. stripping length(mm)
Pins per row
Nominal current(A)
Product size (height)(mm)
Product size (width)(mm)
Weight(g)
Actuation direction
Filter by standard shipping days
Optional Attributes