Manufacturer part number: 742-176
Brand: WAGO
Price: 352.95 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
742-176
Number of pins(Pole) | 1 | Color | Orange | AWG max. | 12 |
---|---|---|---|---|---|
AWG (min.) | 28 | Contact spacing(mm) | 5.08 | Max. cross section (inflexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 |
Min. stripping length(mm) | 6 | Stripping length (max.)(mm) | 7 | No. of rows | 1 |
Nominal current(A) | 24 | Nominal voltage(V) | 630 | Product size (height)(mm) | 27.20 |
Product size (length)(mm) | 5.08 | Product size (width)(mm) | 43.5 | Series (connectors) | 742 |
Weight(g) | 4.796 | Connection (components) | PCB terminal features | + CAGE CLAMP® | |
PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper |
Contact surface | Tin plated | Insulation material | Polyamide 6.6 | Industrial goods | Yes |
Wire protection | Yes |
This page is Spring-loaded terminal 2.50 mm², 742, part number 742-176.
You can find the detail information about specifications and dimensions on part number 742-176.