Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
253-110/000-012 |
253-115 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Pins per row | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
252.09 € | 80 Pieces Per Package | 1 pack | 78 Days | 10 | Orange | 10 | 52.00 | 8.706 | |||
285.72 € | 60 Pieces Per Package | 1 pack | 78 Days | 15 | Grey | 15 | 77.00 | 12.91 |
Loading...
AWG max. | 16 | AWG (min.) | 20 | Contact spacing(mm) | 5 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 1.50 | Min. cross section (inflexible)(mm²) | 0.50 | Min. stripping length(mm) | 8 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Nominal voltage(V) | 320 |
Product size (height)(mm) | 16.60 | Product size (length)(mm) | 12.80 | Series (connectors) | 253 |
Connection (components) | PCB terminal features | + PUSH WIRE® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyamide 6.6 | Industrial goods | Yes | Wire protection | Yes |