• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spring-loaded terminal 6.00 mm², 2706【5-85 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2706-102
2706-102/000-004
2706-102/000-009
2706-103
2706-103/000-004
2706-104
2706-104/000-004
2706-104/000-009
2706-105
2706-105/000-004
2706-106
2706-106/000-004
2706-106/000-009
2706-107
2706-107/000-004
2706-108
2706-108/000-009
2706-109
2706-109/000-004
2706-110
2706-110/000-004
2706-111
2706-111/000-004
2706-112
2706-112/000-004
2706-152
2706-153
2706-154
2706-155
2706-156
2706-157
2706-158
2706-159
2706-160
2706-161
2706-162
2706-202
2706-202/000-004
2706-203
2706-203/000-004
2706-204
2706-204/000-004
2706-204/000-009
2706-205
2706-205/000-004
2706-206
2706-206/000-004
2706-206/000-009
2706-207
2706-207/000-004
2706-208
2706-208/000-004
2706-209
2706-209/000-004
2706-210
2706-210/000-004
2706-211
2706-211/000-004
2706-212
2706-212/000-004
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material

207.27 €

85 Pieces Per Package

1 pack 8 Days 2Grey7.52-6302615.0030.0010.27--

201.67 €

85 Pieces Per Package

1 pack 31 Days 2Black7.52-6302615.0030.0010.255--

201.67 €

85 Pieces Per Package

1 pack 31 Days 2Light grey7.52-6302615.0030.0010.284--

213.16 €

55 Pieces Per Package

1 pack Available 8 Days 3Grey7.53-6302622.5030.0015.419--

201.67 €

55 Pieces Per Package

1 pack 31 Days 3Black7.53-6302622.5030.0015.405--

190.47 €

40 Pieces Per Package

1 pack 8 Days 4Grey7.54-63030.0026.0030.0020.568--

201.67 €

40 Pieces Per Package

1 pack 30 Days 4Black7.54-63030.0026.0030.0020.555--

201.67 €

40 Pieces Per Package

1 pack 30 Days 4Light grey7.54-63030.0026.0030.0020.592--

179.27 €

30 Pieces Per Package

1 pack 7 Days 5Grey7.55-63030.0026.0037.525.717--

184.87 €

30 Pieces Per Package

1 pack 30 Days 5Black7.55-63030.0026.0037.525.705--

179.27 €

25 Pieces Per Package

1 pack 8 Days 6Grey7.56-63030.0026.0045.0030.866--

190.47 €

25 Pieces Per Package

1 pack 30 Days 6Black7.56-63030.0026.0045.0030.855--

190.47 €

25 Pieces Per Package

1 pack 30 Days 6Light grey7.56-63030.0026.0045.0030.898--

168.05 €

20 Pieces Per Package

1 pack 7 Days 7Grey7.57-63030.0026.0052.5036.015--

173.65 €

20 Pieces Per Package

1 pack 30 Days 7Black7.57-63030.0026.0052.5036.005--

207.68 €

20 Pieces Per Package

1 pack Available 8 Days 8Grey7.58-63030.0026.0060.0041.164--

201.67 €

20 Pieces Per Package

1 pack 30 Days 8Light grey7.58-63030.0026.0060.0041.22--

162.45 €

15 Pieces Per Package

1 pack 30 Days 9Grey7.59-63030.0026.0067.5046.313--

168.05 €

15 Pieces Per Package

1 pack 30 Days 9Black7.59-63030.0026.0067.5046.305--

179.27 €

15 Pieces Per Package

1 pack 7 Days 10Grey7.510-63030.0026.0075.0051.462--

184.87 €

15 Pieces Per Package

1 pack 31 Days 10Black7.510-63030.0026.0075.0051.455--

196.07 €

15 Pieces Per Package

1 pack 30 Days 11Grey7.511-63030.0026.0082.5056.611--

201.67 €

15 Pieces Per Package

1 pack 31 Days 11Black7.511-63030.0026.0082.5056.605--

145.65 €

10 Pieces Per Package

1 pack 30 Days 12Grey7.512-63030.0026.0090.0061.76--

151.25 €

10 Pieces Per Package

1 pack 30 Days 12Black7.512-63030.0026.0090.0061.755--

201.67 €

85 Pieces Per Package

1 pack 31 Days ------------

196.07 €

55 Pieces Per Package

1 pack 31 Days 3Grey7.53-63030.0022.5030.0019.939--

196.07 €

40 Pieces Per Package

1 pack 31 Days 4Grey7.54-63030.0030.0030.0026.592--

184.87 €

30 Pieces Per Package

1 pack 7 Days 5Grey7.55-63030.0030.0037.533.245--

184.87 €

25 Pieces Per Package

1 pack 30 Days 6Grey7.56-63030.0030.0045.0039.898--

168.05 €

20 Pieces Per Package

1 pack 31 Days 7Grey7.57-63030.0030.0052.5046.551--

196.07 €

20 Pieces Per Package

1 pack 30 Days 8Grey7.58-63030.0030.0060.0053.204--

168.05 €

15 Pieces Per Package

1 pack 30 Days 9Grey7.59-63030.0030.0067.5059.857--

184.87 €

15 Pieces Per Package

1 pack 30 Days 10Grey7.510-63030.0030.0075.0066.51--

196.07 €

15 Pieces Per Package

1 pack 31 Days 11Grey7.511-63030.0030.0082.5073.163--

145.65 €

10 Pieces Per Package

1 pack 31 Days 12Grey7.512-63030.0030.0090.0079.816--

179.27 €

70 Pieces Per Package

1 pack 7 Days 2Grey1027610002615.0030.0011.217Parallel (to the PCB)Polyamide 6.6

190.47 €

70 Pieces Per Package

1 pack 31 Days 2Black1027610002615.0030.0011.186Parallel (to the PCB)Polyamide 6.6

173.65 €

45 Pieces Per Package

1 pack 7 Days 3Grey1037610002625.0030.0017.313Parallel (to the PCB)Polyamide 6.6

179.27 €

45 Pieces Per Package

1 pack 7 Days 3Black1037610002625.0030.0017.275Parallel (to the PCB)Polyamide 6.6

162.45 €

30 Pieces Per Package

1 pack 8 Days 4Grey10476100030.0026.0035.0023.409Parallel (to the PCB)Polyamide 6.6

162.45 €

30 Pieces Per Package

1 pack 8 Days 4Black10476100030.0026.0035.0023.364Parallel (to the PCB)Polyamide 6.6

162.45 €

30 Pieces Per Package

1 pack 31 Days 4Light grey10476100030.0026.0035.0023.437Parallel (to the PCB)Polyamide 6.6

162.45 €

25 Pieces Per Package

1 pack 30 Days 5Grey10576100030.0026.0045.0029.505Parallel (to the PCB)Polyamide 6.6

168.05 €

25 Pieces Per Package

1 pack 31 Days 5Black10576100030.0026.0045.0029.493Parallel (to the PCB)Polyamide 6.6

156.85 €

20 Pieces Per Package

1 pack 7 Days 6Grey10676100030.0026.005535.601Parallel (to the PCB)Polyamide 6.6

162.45 €

20 Pieces Per Package

1 pack 31 Days 6Black10676100030.0026.005535.59Parallel (to the PCB)Polyamide 6.6

162.45 €

20 Pieces Per Package

1 pack 31 Days 6Light grey10676100030.0026.005535.643Parallel (to the PCB)Polyamide 6.6

134.44 €

15 Pieces Per Package

1 pack 30 Days 7Grey10776100030.0026.0065.0041.697Parallel (to the PCB)Polyamide 6.6

140.04 €

15 Pieces Per Package

1 pack 31 Days 7Black10776100030.0026.0065.0041.687Parallel (to the PCB)Polyamide 6.6

151.25 €

15 Pieces Per Package

1 pack 30 Days 8Grey10876100030.0026.0075.0047.793Parallel (to the PCB)Polyamide 6.6

162.45 €

15 Pieces Per Package

1 pack 31 Days 8Black10876100030.0026.0075.0047.784Parallel (to the PCB)Polyamide 6.6

117.64 €

10 Pieces Per Package

1 pack 31 Days 9Grey10976100030.0026.0085.0053.889Parallel (to the PCB)Polyamide 6.6

123.24 €

10 Pieces Per Package

1 pack 30 Days 9Black10976100030.0026.0085.0053.881Parallel (to the PCB)Polyamide 6.6

128.84 €

10 Pieces Per Package

1 pack 31 Days 10Grey101076100030.0026.0095.0059.985Parallel (to the PCB)Polyamide 6.6

134.44 €

10 Pieces Per Package

1 pack 31 Days 10Black101076100030.0026.0095.0059.978Parallel (to the PCB)Polyamide 6.6

140.04 €

10 Pieces Per Package

1 pack 31 Days 11Grey101176100030.0026.00105.0066.081Parallel (to the PCB)Polyamide 6.6

145.65 €

10 Pieces Per Package

1 pack 30 Days 11Black101176100030.0026.00105.0066.075Parallel (to the PCB)Polyamide 6.6

151.25 €

10 Pieces Per Package

1 pack 30 Days 12Grey101276100030.0026.00115.0072.177Parallel (to the PCB)Polyamide 6.6

162.45 €

10 Pieces Per Package

1 pack 31 Days 12Black101276100030.0026.00115.0072.172Parallel (to the PCB)Polyamide 6.6

Loading...

Basic information

AWG max. 10 AWG (min.) 20 Max. cross section (inflexible)(mm²) 6.00
Min. cross section (inflexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 6.00 Min. cross section (flexible)(mm²) 0.50
Min. stripping length(mm) 11 Stripping length (max.)(mm) 12 No. of rows 1
Series (connectors) 2706 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

Tech Support