Stackable 2-conductor PCB terminal block 235【400-800 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
235-711/331-000
235-712/331-000
235-713/331-000
235-716/331-000
235-724/331-000
235-851
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contact spacing
(mm)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Product size (depth)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material

229.68 €

800 Pieces Per Package

1 pack 31 Days Grey5.080.480.2--96-320-6.5019.10---

257.69 €

800 Pieces Per Package

1 pack 31 Days Dark grey5.080.480.2--96-320-6.5019.10---

257.69 €

800 Pieces Per Package

1 pack 31 Days Light grey5.080.480.2--96-320-6.5019.10---

229.68 €

800 Pieces Per Package

1 pack 31 Days Orange5.080.480.2--96-320-6.5019.10---

212.88 €

600 Pieces Per Package

1 pack 8 Days Blue7.620.750.2--610-630-9.0019.10---

134.44 €

400 Pieces Per Package

1 pack 8 Days Grey10.160.750.250.340.2591010100012.511.5012.800.968Perpendicular (to the PCB)Polyamide

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 AWG max. 18 AWG (min.) 24
No. of rows 1 Pins per row 1 Product size (height)(mm) 12.50
Series (connectors) 235 Connection (components) Print PCB terminal features + PUSH WIRE®
PCB terminal type (category) Spring-loaded terminal Connector orientation Parallel (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

Tech Support