Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
742-171 |
742-174 |
742-178 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|---|
368.63 € | 200 Pieces Per Package | 1 pack | 7 Days | Grey | |||
368.63 € | 200 Pieces Per Package | 1 pack | 7 Days | Blue | |||
368.63 € | 200 Pieces Per Package | 1 pack | 7 Days | Green-yellow |
Loading...
Number of pins(Pole) | 1 | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Contact spacing(mm) | 5 | Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 8 |
Stripping length (max.)(mm) | 7 | No. of rows | 1 | Pins per row | 1 |
Nominal voltage(V) | 320 | Product size (height)(mm) | 27.20 | Product size (length)(mm) | 5.00 |
Product size (width)(mm) | 43.5 | Series (connectors) | 742 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |