Manufacturer part number: 742-156
Brand: WAGO
Price: 615.12 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
742-156
Number of pins(Pole) | 1 | Color | Orange | AWG max. | 12 |
---|---|---|---|---|---|
AWG (min.) | 28 | Contact spacing(mm) | 5.08 | Max. cross section (inflexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 |
Min. stripping length(mm) | 8 | Stripping length (max.)(mm) | 7 | No. of rows | 1 |
Pins per row | 1 | Nominal voltage(V) | 320 | Product size (height)(mm) | 27.20 |
Product size (length)(mm) | 5.08 | Product size (width)(mm) | 43.5 | Series (connectors) | 742 |
Connection (components) | PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
This page is Stackable 2-conductor PCB terminal block, with knife disconnect, part number 742-156.
You can find the detail information about specifications and dimensions on part number 742-156.