Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | AWG max. | Contact spacing (mm) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | No. of rows | Nominal current (A) | Nominal voltage (V) | Product size (length) (mm) | Product size (width) (mm) | PCB terminal features | Actuation direction | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190.47 € | 800 Pieces Per Package | 1 pack | 7 Days | Orange | 16 | 3.81 | 1.50 | 0.50 | 0.75 | 0.25 | 6 | 1 | - | 320 | 5.30 | 12.80 | + PUSH WIRE® | - | - | |||
190.47 € | 800 Pieces Per Package | 1 pack | 7 Days | Grey | 14 | 5.08 | 2.50 | 0.50 | 1.50 | 0.25 | 13 | 1 | - | 320 | 6.50 | 12.80 | + PUSH WIRE® | - | - | |||
212.88 € | 800 Pieces Per Package | 1 pack | 7 Days | Grey | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 13 | 1 | - | 320 | 6.50 | 19.10 | + CAGE CLAMP® | - | - | |||
212.88 € | 800 Pieces Per Package | 1 pack | 7 Days | Grey | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 13 | 1 | - | 250 | 6.50 | 19.10 | + PUSH WIRE® | - | - | |||
190.47 € | 800 Pieces Per Package | 1 pack | 7 Days | Grey | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 13 | 1 | - | 250 | 6.50 | 19.10 | + PUSH WIRE® | - | - | |||
162.45 € | 600 Pieces Per Package | 1 pack | 7 Days | Grey | 14 | 7.62 | 2.50 | 0.50 | 1.50 | 0.25 | 9 | 1 | 24 | 630 | 9.00 | 12.80 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
179.27 € | 600 Pieces Per Package | 1 pack | 7 Days | Grey | 14 | 7.62 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | 1 | 24 | 630 | 9.00 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
240.88 € | 800 Pieces Per Package | 1 pack | 7 Days | Red | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
240.88 € | 800 Pieces Per Package | 1 pack | 30 Days | Dark grey | 14 | 5.08 | 2.50 | 0.50 | 1.50 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 12.80 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
212.88 € | 800 Pieces Per Package | 1 pack | 30 Days | Dark grey | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
240.88 € | 800 Pieces Per Package | 1 pack | 4 Days | Light grey | 14 | 5.08 | 2.50 | 0.50 | 1.50 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 12.80 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
240.88 € | 800 Pieces Per Package | 1 pack | 7 Days | Light grey | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
240.88 € | 800 Pieces Per Package | 1 pack | 30 Days | Blue | 14 | 5.08 | 2.50 | 0.50 | 1.50 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 12.80 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
240.88 € | 800 Pieces Per Package | 1 pack | 77 Days | White | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
190.47 € | 800 Pieces Per Package | 1 pack | 30 Days | Orange | 14 | 5.08 | 2.50 | 0.50 | 1.50 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 12.80 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
212.88 € | 800 Pieces Per Package | 1 pack | 7 Days | Orange | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
212.88 € | 800 Pieces Per Package | 1 pack | 30 Days | Light green | 14 | 5.08 | 2.50 | 0.50 | 1.50 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 12.80 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
257.69 € | 800 Pieces Per Package | 1 pack | 4 Days | Black | 14 | 5.08 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 320 | 6.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
179.27 € | 600 Pieces Per Package | 1 pack | 7 Days | Dark grey | 14 | 7.62 | 2.50 | 0.50 | 1.50 | 0.25 | 9 | - | 17.5 | 630 | 9.00 | 12.80 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
179.27 € | 600 Pieces Per Package | 1 pack | 7 Days | Blue | 14 | 7.62 | 2.50 | 0.50 | 1.50 | 0.25 | 9 | - | 17.5 | 630 | 9.00 | 12.80 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
179.27 € | 600 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
201.67 € | 600 Pieces Per Package | 1 pack | 30 Days | Black | 14 | 7.62 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 630 | 9.00 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
145.65 € | 400 Pieces Per Package | 1 pack | 30 Days | Dark grey | 14 | 10.16 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 1000 | 11.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
145.65 € | 400 Pieces Per Package | 1 pack | 30 Days | Blue | 14 | 10.16 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 1000 | 11.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
134.44 € | 400 Pieces Per Package | 1 pack | 30 Days | Orange | 14 | 10.16 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 1000 | 11.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
134.44 € | 400 Pieces Per Package | 1 pack | 30 Days | Light green | 14 | 10.16 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 1000 | 11.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide | |||
240.88 € | 800 Pieces Per Package | 1 pack | 4 Days | Red | 16 | 3.81 | 1.50 | 0.50 | 1.50 | 0.75 | 9 | - | 17.5 | 320 | 5.30 | 19.10 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
240.88 € | 800 Pieces Per Package | 1 pack | 30 Days | Dark grey | 16 | 3.81 | 1.50 | 0.50 | 1.50 | 0.75 | 9 | - | 17.5 | 320 | 5.30 | 19.10 | + PUSH WIRE® | Perpendicular (to the PCB) | Polyamide | |||
123.24 € | 400 Pieces Per Package | 1 pack | 7 Days | Grey | 14 | 10.16 | 1.50 | 0.2 | 0.75 | 0.25 | 9 | - | 17.5 | 1000 | 11.50 | 19.10 | + CAGE CLAMP® | Perpendicular (to the PCB) | Polyamide |
Loading...
Number of pins(Pole) | 1 | AWG (min.) | 20 | Stripping length (max.)(mm) | 10 |
---|---|---|---|---|---|
Pins per row | 1 | Product size (height)(mm) | 12.50 | Series (connectors) | 235 |
Connection (components) | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Parallel (to the PCB) | |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |
Configure
Basic Attributes
Color
AWG max.
Contact spacing(mm)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
No. of rows
Nominal current(A)
Nominal voltage(V)
Product size (length)(mm)
Product size (width)(mm)
PCB terminal features
Actuation direction
Insulation material
Filter by standard shipping days
Optional Attributes