Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
236-501/332-000 |
236-601/332-000 |
236-735 |
236-752/332-000 |
236-755 |
236-757/332-000 |
236-762/332-000 |
236-763/332-000/999-950 |
236-763/999-950 |
236-764/332-000 |
236-766/332-000 |
236-767/332-000 |
236-855 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.04 € | 400 Pieces Per Package | 1 pack | 30 Days | Grey | 7.62 | 5 | 6 | 1 | 630 | 9.70 | 18.50 | |||
105.31 € | 300 Pieces Per Package | 1 pack | 30 Days | Grey | 10.16 | 5 | 6 | 1 | 320 | 12.20 | 18.50 | |||
105.31 € | 300 Pieces Per Package | 1 pack | 30 Days | Green | 10.16 | 10 | 6 | 1 | 1000 | 12.20 | 17.00 | |||
145.65 € | 400 Pieces Per Package | 1 pack | 30 Days | Dark grey | 7.62 | 5 | 6 | 1 | 630 | 9.70 | 18.50 | |||
140.04 € | 400 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | - | - | - | - | |||
145.65 € | 400 Pieces Per Package | 1 pack | 30 Days | Light green | 7.62 | 8 | 6 | 1 | 630 | 9.70 | 18.50 | |||
109.79 € | 300 Pieces Per Package | 1 pack | 30 Days | Dark grey | 10.16 | 8 | 6 | 1 | 1000 | 12.20 | 18.50 | |||
190.47 € | 300 Pieces Per Package | 1 pack | 30 Days | Light grey | 10.16 | 8 | 6 | - | 420 | 12.20 | 18.50 | |||
184.87 € | 300 Pieces Per Package | 1 pack | 30 Days | Light grey | 10.16 | 8 | 6 | - | 420 | 12.20 | 17.00 | |||
109.79 € | 300 Pieces Per Package | 1 pack | 30 Days | Blue | 10.16 | 8 | 6 | - | 1000 | 12.20 | 18.50 | |||
105.31 € | 300 Pieces Per Package | 1 pack | 31 Days | Orange | 10.16 | 10 | 6 | - | 1000 | 12.20 | 18.50 | |||
109.79 € | 300 Pieces Per Package | 1 pack | 30 Days | Light green | 10.16 | 10 | 6 | - | 1000 | 12.20 | 18.50 | |||
140.04 € | 400 Pieces Per Package | 1 pack | 7 Days | Black | 7.62 | 8 | 8 | - | 630 | 9.70 | 17.00 |
Loading...
Number of pins(Pole) | 1 | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | No. of rows | 1 | Nominal current(A) | 24 |
Product size (height)(mm) | 14.00 | Series (connectors) | 236 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Actuation direction | At an angle (to the PCB) |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyamide | Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Color
Contact spacing(mm)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal voltage(V)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes