Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
254-451 |
254-551 |
254-651 |
254-842 |
254-843 |
254-844 |
254-846 |
254-847 |
254-852 |
254-854 |
254-856 |
254-857 |
254-862 |
254-863 |
254-864 |
254-866 |
254-867 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Stripping length (max.) (mm) | Nominal voltage (V) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 500 Pieces Per Package | 1 pack | 8 Days | Grey | 5.08 | 13 | 320 | 6.70 | |||
156.85 € | 400 Pieces Per Package | 1 pack | 7 Days | Grey | 7.62 | 6 | 630 | 9.20 | |||
125.27 € | 300 Pieces Per Package | 1 pack | 7 Days | Grey | 10.16 | 6 | 1000 | 11.70 | |||
173.65 € | 500 Pieces Per Package | 1 pack | 8 Days | Dark grey | 5.08 | 6 | 320 | 6.70 | |||
173.65 € | 500 Pieces Per Package | 1 pack | 7 Days | Light grey | 5.08 | 6 | 320 | 6.70 | |||
173.65 € | 500 Pieces Per Package | 1 pack | 8 Days | Blue | 5.08 | 6 | 320 | 6.70 | |||
173.65 € | 500 Pieces Per Package | 1 pack | 8 Days | Orange | 5.08 | 6 | 320 | 6.70 | |||
173.65 € | 500 Pieces Per Package | 1 pack | 31 Days | Light green | 5.08 | 10 | 320 | 6.70 | |||
162.45 € | 400 Pieces Per Package | 1 pack | 8 Days | Dark grey | 7.62 | 6 | 630 | 9.20 | |||
162.45 € | 400 Pieces Per Package | 1 pack | 8 Days | Blue | 7.62 | 10 | 630 | 9.20 | |||
156.85 € | 400 Pieces Per Package | 1 pack | 7 Days | Orange | 7.62 | 10 | 630 | 9.20 | |||
162.45 € | 400 Pieces Per Package | 1 pack | 30 Days | Light green | 7.62 | 10 | 630 | 9.20 | |||
125.27 € | 300 Pieces Per Package | 1 pack | 31 Days | Dark grey | 10.16 | 10 | 1000 | 11.70 | |||
125.27 € | 300 Pieces Per Package | 1 pack | 31 Days | Light grey | 10.16 | 6 | 1000 | 11.70 | |||
125.27 € | 300 Pieces Per Package | 1 pack | 31 Days | Blue | 10.16 | 8 | 1000 | 11.70 | |||
125.27 € | 300 Pieces Per Package | 1 pack | 31 Days | Orange | 10.16 | 8 | 1000 | 11.70 | |||
125.27 € | 300 Pieces Per Package | 1 pack | 30 Days | Light green | 10.16 | 8 | 1000 | 11.70 |
Loading...
Number of pins(Pole) | 1 | AWG max. | 12 | AWG (min.) | 20 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 1.50 |
Min. cross section (flexible)(mm²) | 0.50 | Min. stripping length(mm) | 8 | Pins per row | 1 |
Product size (height)(mm) | 13.5 | Product size (width)(mm) | 19.70 | Series (connectors) | 254 |
Connection (components) | PCB terminal features | + PUSH WIRE® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Color
Contact spacing(mm)
Stripping length (max.)(mm)
Nominal voltage(V)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes