Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
255-501 |
255-601 |
255-740 |
255-742 |
255-743 |
255-743/999-950 |
255-744 |
255-746 |
255-747 |
255-752 |
255-753 |
255-753/999-950 |
255-754 |
255-756 |
255-757 |
255-760 |
255-762 |
255-763/999-950 |
255-764 |
255-766 |
255-767 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Stripping length (max.) (mm) | Nominal voltage (V) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
168.05 € | 400 Pieces Per Package | 1 pack | 6 Days | Grey | 7.62 | 6 | 630 | 10.3 | |||
128.84 € | 300 Pieces Per Package | 1 pack | 6 Days | Grey | 10.16 | 6 | 1000 | 12.80 | |||
184.87 € | 500 Pieces Per Package | 1 pack | 6 Days | Red | 5.08 | 6 | 320 | 7.8 | |||
196.75 € | 500 Pieces Per Package | 1 pack | 6 Days | Dark grey | 5.08 | 6 | 320 | 7.8 | |||
196.75 € | 500 Pieces Per Package | 1 pack | 6 Days | Light grey | 5.08 | 6 | 320 | 7.8 | |||
323.81 € | 500 Pieces Per Package | 1 pack | 6 Days | Light grey | 5.08 | 6 | 176 | 7.8 | |||
179.27 € | 500 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | |||
191.29 € | 500 Pieces Per Package | 1 pack | 6 Days | Orange | 5.08 | 6 | 320 | 7.8 | |||
196.75 € | 500 Pieces Per Package | 1 pack | 6 Days | Light green | 5.08 | 6 | 320 | 7.8 | |||
156.85 € | 400 Pieces Per Package | 1 pack | 6 Days | Dark grey | 7.62 | 8 | 630 | 10.3 | |||
156.85 € | 400 Pieces Per Package | 1 pack | 6 Days | Light grey | 7.62 | 8 | 630 | 10.3 | |||
268.89 € | 400 Pieces Per Package | 1 pack | 28 Days | Light grey | 7.62 | 8 | 275 | 10.3 | |||
156.85 € | 400 Pieces Per Package | 1 pack | 6 Days | Blue | 7.62 | 8 | 630 | 10.3 | |||
180.36 € | 400 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 7.62 | 8 | 630 | 10.3 | ||
156.85 € | 400 Pieces Per Package | 1 pack | 6 Days | Light green | 7.62 | 8 | 630 | 10.3 | |||
117.64 € | 300 Pieces Per Package | 1 pack | 28 Days | Red | 10.16 | 8 | 1000 | 12.80 | |||
117.64 € | 300 Pieces Per Package | 1 pack | 6 Days | Dark grey | 10.16 | 8 | 1000 | 12.80 | |||
218.48 € | 300 Pieces Per Package | 1 pack | 28 Days | Light grey | 10.16 | 8 | 440 | 12.80 | |||
117.64 € | 300 Pieces Per Package | 1 pack | 6 Days | Blue | 10.16 | 8 | 1000 | 12.80 | |||
117.64 € | 300 Pieces Per Package | 1 pack | 6 Days | Orange | 10.16 | 8 | 1000 | 12.80 | |||
117.64 € | 300 Pieces Per Package | 1 pack | 28 Days | Light green | 10.16 | 8 | 1000 | 12.80 |
Loading...
Number of pins(Pole) | 1 | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 6 | No. of rows | 1 |
Pins per row | 1 | Product size (height)(mm) | 18.20 | Product size (width)(mm) | 18.30 |
Series (connectors) | 255 | Connection (components) | PCB terminal features | + CAGE CLAMP® | |
PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper |
Contact surface | Tin plated | Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Color
Contact spacing(mm)
Stripping length (max.)(mm)
Nominal voltage(V)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes