Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
256-401/332-000 |
256-743/999-950 |
256-744/332-000 |
256-763/332-000/999-950 |
256-767/332-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Stripping length (max.) (mm) | Nominal voltage (V) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
235.28 € | 600 Pieces Per Package | 1 pack | 31 Days | Grey | 5.08 | 12 | 320 | 7.8 | 23.70 | |||
379.83 € | 600 Pieces Per Package | 1 pack | 30 Days | Light grey | 5.08 | 6 | 176 | 7.8 | 22.20 | |||
235.28 € | 600 Pieces Per Package | 1 pack | 30 Days | Blue | 5.08 | 6 | 320 | 7.8 | 23.70 | |||
212.88 € | 300 Pieces Per Package | 1 pack | 30 Days | Light grey | 10.16 | 6 | 275 | 12.80 | 23.70 | |||
136.17 € | 300 Pieces Per Package | 1 pack | 31 Days | Light green | 10.16 | 6 | 630 | 12.80 | 23.70 |
Loading...
Number of pins(Pole) | 1 | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 6 | No. of rows | 1 |
Pins per row | 1 | Product size (height)(mm) | 17.60 | Series (connectors) | 256 |
Connection (components) | PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Color
Contact spacing(mm)
Stripping length (max.)(mm)
Nominal voltage(V)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes