Stackable PCB terminal block 745【50-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
745-3801
745-3803
745-3804
745-3807
745-3808
745-801
745-803
745-804
745-807
745-808
745-811
745-814
745-817
745-818
745-823
745-824
745-827
745-828
745-833
745-834
745-837
745-838
745-841
745-843
745-844
745-847
745-853/006-000
745-854/006-000
745-857/006-000
745-858/006-000
745-871/006-000
745-873/006-000
745-874/006-000
745-877/006-000
745-878/006-000
745-881/006-000
745-883/006-000
745-887/006-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG max. AWG (min.) Contact spacing
(mm)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

134.44 €

200 Pieces Per Package

1 pack 6 Days Grey122854.000.084.000.0810632019.406.5023

140.04 €

200 Pieces Per Package

1 pack 31 Days Light grey122854.000.084.000.0810632019.406.5023

140.04 €

200 Pieces Per Package

1 pack 6 Days Blue122854.000.084.000.0813632019.406.5023

140.04 €

200 Pieces Per Package

1 pack 6 Days Green-yellow122854.000.084.000.0810632019.406.5023

140.04 €

200 Pieces Per Package

1 pack 31 Days Light green122854.000.084.000.0810632019.406.5023

140.04 €

200 Pieces Per Package

1 pack 6 Days Grey122854.000.084.000.0810632022.905.0023

145.65 €

200 Pieces Per Package

1 pack 31 Days Light grey122854.000.084.000.08101032022.905.0023

145.65 €

200 Pieces Per Package

1 pack 6 Days Blue122854.000.084.000.0810632022.905.0023

145.65 €

200 Pieces Per Package

1 pack 6 Days Green-yellow122854.000.084.000.08101032022.905.0023

145.65 €

200 Pieces Per Package

1 pack 31 Days Light green122854.000.084.000.0881032022.905.0023

145.65 €

200 Pieces Per Package

1 pack 6 Days Grey12287.54.000.084.000.0861063022.907.5023

145.65 €

200 Pieces Per Package

1 pack 6 Days Blue12287.54.000.084.000.0861063022.907.5023

145.65 €

200 Pieces Per Package

1 pack 6 Days Green-yellow12287.54.000.084.000.0861063022.907.5023

145.65 €

200 Pieces Per Package

1 pack 31 Days Light green12287.54.000.084.000.086663022.907.5023

156.85 €

200 Pieces Per Package

1 pack 6 Days Light grey1228104.000.084.000.0869100022.9010.0023

156.85 €

200 Pieces Per Package

1 pack 6 Days Blue1228104.000.084.000.0869100022.9010.0023

156.85 €

200 Pieces Per Package

1 pack 6 Days Green-yellow1228104.000.084.000.0869100022.9010.0023

156.85 €

200 Pieces Per Package

1 pack 31 Days Light green1228104.000.084.000.0869100022.9010.0023

91.87 €

100 Pieces Per Package

1 pack 6 Days Light grey10247.56.000.26.000.2061263027.507.5029.1

100.83 €

100 Pieces Per Package

1 pack 6 Days Blue10247.56.000.26.000.2061263027.507.5029.1

87.39 €

100 Pieces Per Package

1 pack 6 Days Green-yellow10247.56.000.26.000.2061263027.507.5029.1

87.39 €

100 Pieces Per Package

1 pack 6 Days Light green10247.56.000.26.000.2061263027.507.5029.1

87.39 €

100 Pieces Per Package

1 pack 6 Days Grey1024106.000.26.000.20612100027.5010.0029.1

103.07 €

100 Pieces Per Package

1 pack 31 Days Light grey1024106.000.26.000.20612100027.5010.0029.1

103.07 €

100 Pieces Per Package

1 pack 6 Days Blue1024106.000.26.000.20612100027.5010.0029.1

103.07 €

100 Pieces Per Package

1 pack 6 Days Green-yellow1024106.000.26.000.20612100027.5010.0029.1

145.65 €

100 Pieces Per Package

1 pack 6 Days Light grey6241016.000.216.000.2061332033.4010.0033.50

128.84 €

100 Pieces Per Package

1 pack 31 Days Blue6241016.000.216.000.2061332033.4010.0033.50

145.65 €

100 Pieces Per Package

1 pack 6 Days Green-yellow6241016.000.216.000.2061332033.4010.0033.50

128.84 €

100 Pieces Per Package

1 pack 31 Days Light green6241016.000.216.000.2061332033.4010.0033.50

145.65 €

100 Pieces Per Package

1 pack 6 Days Grey6241516.000.216.000.20613100033.4015.0033.50

145.65 €

100 Pieces Per Package

1 pack 6 Days Light grey6241516.000.216.000.20613100033.4015.0033.50

145.65 €

100 Pieces Per Package

1 pack 31 Days Blue6241516.000.216.000.20613100033.4015.0033.50

145.65 €

100 Pieces Per Package

1 pack 6 Days Green-yellow6241516.000.216.000.20613100033.4015.0033.50

145.65 €

100 Pieces Per Package

1 pack 31 Days Light green6241516.000.216.000.20613100033.4015.0033.50

64.97 €

50 Pieces Per Package

1 pack 6 Days Grey6242016.000.216.000.20613100033.4020.0033.50

80.67 €

50 Pieces Per Package

1 pack 31 Days Light grey6242016.000.216.000.20613100033.4020.0033.50

80.67 €

50 Pieces Per Package

1 pack 31 Days Green-yellow6242016.000.216.000.20613100033.4020.0033.50

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 No. of rows 1 Pins per row 1
Series (connectors) 745 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

Tech Support