Stackable PCB terminal block, Push-button【2,880 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

741-912

Part Number
741-912
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,808.28 €

2,880 Pieces Per Package

1 pack Available 30 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Color Orange AWG max. 12
AWG (min.) 28 Contact spacing(mm) 7.62 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
Min. stripping length(mm) 10 Stripping length (max.)(mm) 6 No. of rows 1
Nominal voltage(V) 400 Product size (height)(mm) 12.80 Product size (length)(mm) 7.62
Product size (width)(mm) 22.5 Series (connectors) 741 Connection (components) Print
PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal Actuation direction Parallel (to the PCB)
Connector orientation Parallel (to the PCB) Contact material Cathode copper Contact surface Tin plated
Industrial goods Yes Wire protection Yes

This page is Stackable PCB terminal block, Push-button, part number 741-912.
You can find the detail information about specifications and dimensions on part number 741-912.

Tech Support