Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
255-402/333-000 |
255-602/333-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
319.33 € | 400 Pieces Per Package | 1 pack | 8 Days | 28 | 5.08 | 6 | 320 | 22.20 | 12.90 | |||
190.47 € | 200 Pieces Per Package | 1 pack | 8 Days | 25 | 10.16 | 8 | 1000 | 22.90 | 22.20 |
Loading...
Number of pins(Pole) | 2 | Color | Grey | AWG max. | 12 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 8 | Pins per row | 2 |
Product size (width)(mm) | 23 | Series (connectors) | 255 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |
Configure
Basic Attributes
AWG (min.)
Contact spacing(mm)
Stripping length (max.)(mm)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes