Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
256-402/333-000 |
256-402/333-009/999-950 |
256-502/333-000 |
256-502/333-009/999-950 |
256-602/333-000 |
256-602/333-009/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Min. stripping length (mm) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
296.92 € | 400 Pieces Per Package | 1 pack | 7 Days | Grey | 5.08 | 6 | 320 | 19.60 | 12.90 | |||
588.24 € | 400 Pieces Per Package | 1 pack | 30 Days | Light grey | 5.08 | 8 | 176 | 19.60 | 12.90 | |||
235.28 € | 280 Pieces Per Package | 1 pack | 30 Days | Grey | 7.62 | 8 | 400 | 19.60 | 17.90 | |||
442.57 € | 280 Pieces Per Package | 1 pack | 30 Days | Light grey | 7.62 | 8 | 275 | 19.60 | 7.50 | |||
173.65 € | 200 Pieces Per Package | 1 pack | 30 Days | Grey | 10.16 | 6 | 500 | 22.90 | 19.60 | |||
323.81 € | 200 Pieces Per Package | 1 pack | 30 Days | Light grey | 10.16 | 6 | 275 | 22.90 | 19.60 |
Loading...
Number of pins(Pole) | 2 | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (flexible)(mm²) | 0.08 | Stripping length (max.)(mm) | 6 | No. of rows | 1 |
Pins per row | 2 | Product size (width)(mm) | 26.30 | Series (connectors) | 256 |
Connection (components) | PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Color
Contact spacing(mm)
Min. stripping length(mm)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes