Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
257-502/333-000 |
257-602/333-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact spacing (mm) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
246.49 € | 280 Pieces Per Package | 1 pack | 30 Days | 7.62 | 630 | 15.7 | 7.50 | |||
207.27 € | 220 Pieces Per Package | 1 pack | 31 Days | 10.16 | 1000 | 22.90 | 15.70 |
Loading...
Number of pins(Pole) | 2 | Color | Grey | AWG max. | 12 |
---|---|---|---|---|---|
AWG (min.) | 28 | Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 8 |
Stripping length (max.)(mm) | 6 | No. of rows | 1 | Pins per row | 2 |
Product size (width)(mm) | 26.9 | Series (connectors) | 257 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Parallel (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |