THR male header 733【100-290 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
733-332/105-604/997-446
733-333/105-604
733-333/105-604/997-446
733-334/105-604/997-446
733-335/105-604
733-335/105-604/997-446
733-336/105-604
733-336/105-604/997-446
733-337/105-604
733-337/105-604/997-446
733-338/105-604/997-446
733-339/105-604
733-340/105-604
733-340/105-604/997-446
733-342/105-604
733-362/105-604
733-363/105-604
733-364/105-604
733-366/105-604
733-367
733-367/105-604
733-368/105-604
733-369/105-604
733-370/105-604
733-372/105-604
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation Connector type Insulation material

296.92 €

290 Pieces Per Package

1 pack 8 Days ---------

173.65 €

200 Pieces Per Package

1 pack 25 Days 3Black311.37.810Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

368.63 €

290 Pieces Per Package

1 pack 26 Days 3Black311.37.810Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

525.49 €

290 Pieces Per Package

1 pack 8 Days 4Black411.37.812.5Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

268.89 €

200 Pieces Per Package

1 pack 8 Days 5Black511.37.815Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

584.83 €

290 Pieces Per Package

1 pack 26 Days 5Black511.37.815Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

341.73 €

200 Pieces Per Package

1 pack 8 Days 6Black611.37.817.5Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

700.28 €

290 Pieces Per Package

1 pack 26 Days 6Black611.37.817.5Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

436.17 €

200 Pieces Per Package

1 pack 26 Days 7Black711.37.820Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

778.71 €

290 Pieces Per Package

1 pack 26 Days 7Black78.97.820Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

861.63 €

290 Pieces Per Package

1 pack 8 Days 8Black88.97.822.5Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

559.11 €

200 Pieces Per Package

1 pack 26 Days 9Black911.37.825Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

626.33 €

200 Pieces Per Package

1 pack 26 Days 10Black1011.37.827.5Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

1,040.89 €

290 Pieces Per Package

1 pack 8 Days 10Black1011.37.827.5Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

323.81 €

100 Pieces Per Package

1 pack 8 Days 12Black1211.37.832.5Perpendicular (to the PCB)Plug, straightPolyphthalamide (PPA GF)

123.24 €

200 Pieces Per Package

1 pack 25 Days 2Black210.28.97.5Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

173.65 €

200 Pieces Per Package

1 pack 25 Days 3Black310.28.910Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

229.68 €

200 Pieces Per Package

1 pack 8 Days 4Black410.28.912.5Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

341.73 €

200 Pieces Per Package

1 pack 8 Days 6Black610.28.917.5Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

323.81 €

200 Pieces Per Package

1 pack 8 Days 7Light grey711.58.920Parallel (to the PCB)Plug, right anglePolyamide

436.17 €

200 Pieces Per Package

1 pack 26 Days 7Black710.28.920Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

469.47 €

200 Pieces Per Package

1 pack 4 Days 8Black810.28.922.5Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

559.11 €

200 Pieces Per Package

1 pack 25 Days 9Black910.28.925Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

626.33 €

200 Pieces Per Package

1 pack 26 Days 10Black1010.28.927.5Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

323.81 €

100 Pieces Per Package

1 pack 8 Days 12Black1210.28.932.5Parallel (to the PCB)Plug, right anglePolyphthalamide (PPA GF)

Loading...

  1. 1

Basic information

Contact spacing(mm) 2.50 Max. temperature(°C) +100 Min. temperature(°C) -60
No. of rows 1 Nominal current(A) 6 Nominal voltage(V) 160
Series (connectors) 2092 Connection (components) Print Connectors wire-to-board
Contact material Cathode copper Contact surface Tin plated Pin shape Square
Pin strip type (category) Pin strip (standard) Industrial goods Yes

Tech Support