Manufacturer part number: 722-132
Brand: WAGO
Price: 145.65 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
722-132
Number of pins(Pole) | 2 | Color | Light grey | Contact spacing(mm) | 5 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 2 | Nominal current(A) | 15 |
Nominal voltage(V) | 320 | Product size (depth)(mm) | 11.6 | Product size (height)(mm) | 11.6 |
Product size (length)(mm) | 11.50 | Product size (width)(mm) | 23.25 | Series (connectors) | 722 |
Connection (components) | Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, vertical vertical | |
Connectors | wire-to-board | Contact material | Copper alloy | Contact surface | Tin plated |
Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - cable | Industrial goods | Yes |
This page is THT female header 722, part number 722-132.
You can find the detail information about specifications and dimensions on part number 722-132.