THT female header, angled 232【10-200 Pieces Per Package】 (232-232)

THT female header, angled 232 232-232

Click on this image to zoom in.

Click on this image to zoom in.

  • THT female header, angled 232 232-232
  • THT female header, angled 232 232-232
  • THT female header, angled 232 232-232
  • THT female header, angled 232 232-232
  • Volume Discount

Product Details:

Manufacturer part number: 232-232

Brand: WAGO

Price: 300.61

Delivery time: 6 Days


Technical Data:

Number of pins: 2 Pole

Color: Grey

Contact spacing: 5 mm

Pins per row: 2

Nominal voltage: 320 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

232-232

Part Number
232-232
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connection (components) Connector orientation

300.61 €

200 Pieces Per Package

1 pack Available 6 Days 2Grey5232018.2516.6011.5018.25PrintParallel (to the PCB)

Loading...

  1. 1

Basic information

No. of rows 1 Series (connectors) 232 Connector type Socket, horizontal mount
Connectors wire-to-board Contact material Cathode copper Contact surface Tin plated
Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

This page is THT female header, angled 232, part number 232-232.
You can find the detail information about specifications and dimensions on part number 232-232.

Variation of this product

Part Number
232-234
232-235
232-236
232-237
232-237/045-000
232-238
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connection (components) Connector orientation

262.35 €

100 Pieces Per Package

1 pack Available 8 Days 4Grey5432018.2518.2516.6021.50PrintParallel (to the PCB)

311.55 €

100 Pieces Per Package

1 pack Available 7 Days 5Grey5532018.2518.2516.6026.50PrintParallel (to the PCB)

191.29 €

50 Pieces Per Package

1 pack Available 7 Days 6Grey5632018.2518.2516.6031.50PrintParallel (to the PCB)

207.68 €

50 Pieces Per Package

1 pack Available 7 Days 7Grey5732018.2518.2516.6036.5PrintParallel (to the PCB)
-

213.16 €

50 Pieces Per Package

1 pack Available 4 Days 1Grey---18.2511.6-36.5--

235.01 €

50 Pieces Per Package

1 pack Available 7 Days 8Grey5832018.2518.2516.6041.50PrintParallel (to the PCB)

Tech Support