THT female header, angled, Locking lever 232【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232-232/039-000
232-233/039-000
232-234/039-000
232-236/039-000
232-238/039-000
232-239/039-000
232-242/039-000
232-244/039-000
232-246/039-000
232-248/039-000
232-262/039-000
232-263/039-000
232-264/039-000
232-265/039-000
232-266/039-000
232-270/039-000
232-272/039-000
232-274/039-000
232-276/039-000
232-284/039-000
232-832/039-000
232-833/039-000
232-834/039-000
232-835/039-000
232-836/039-000
232-837/039-000
232-863/039-000
232-866/039-000
232-870/039-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (width)
(mm)
Connector features

185.83 €

100 Pieces Per Package

1 pack Available 25 Days 2Grey5232018.2525.80+ lateral latch

103.07 €

50 Pieces Per Package

1 pack 25 Days 3Grey5332018.2530.80+ lateral latch

140.04 €

50 Pieces Per Package

1 pack 7 Days 4Grey5432018.2535.80+ lateral latch

196.75 €

50 Pieces Per Package

1 pack Available 7 Days 6Grey5632018.2545.80+ lateral latch

245.95 €

50 Pieces Per Package

1 pack Available 26 Days 8Grey5832018.2555.80+ lateral latch

123.24 €

25 Pieces Per Package

1 pack 26 Days 9Grey5932018.2560.8+ lateral latch

174.89 €

25 Pieces Per Package

1 pack Available 25 Days 12Grey51232018.2575.80+ lateral latch

202.21 €

25 Pieces Per Package

1 pack Available 25 Days 14-51432018.2585.80+ lateral latch

89.63 €

10 Pieces Per Package

1 pack 25 Days 16Grey51632018.2595.80+ lateral latch

98.59 €

10 Pieces Per Package

1 pack 26 Days 18Grey51832018.25105.80+ lateral latch

185.83 €

100 Pieces Per Package

1 pack Available 26 Days 2Orange5.08232018.2525.96+ lateral latch

112.04 €

50 Pieces Per Package

1 pack 26 Days 3Orange5.08332018.2531.04+ lateral latch

140.04 €

50 Pieces Per Package

1 pack 26 Days 4Orange5.08432018.2536.12+ lateral latch

156.85 €

50 Pieces Per Package

1 pack 26 Days 5Orange5.08532018.2541.20+ lateral latch

196.75 €

50 Pieces Per Package

1 pack Available 26 Days 6Orange5.08632018.2546.28+ lateral latch

145.65 €

25 Pieces Per Package

1 pack 7 Days 10Orange5.081032018.2566.60+ lateral latch

174.89 €

25 Pieces Per Package

1 pack Available 25 Days 12Orange5.081232018.2576.76+ lateral latch

202.21 €

25 Pieces Per Package

1 pack Available 26 Days 14Orange5.081432018.2586.92+ lateral latch

89.63 €

10 Pieces Per Package

1 pack 25 Days 16Orange5.081632018.2597.08+ lateral latch

128.84 €

10 Pieces Per Package

1 pack 26 Days 24Orange5.082432018.25137.72+ lateral latch

89.63 €

50 Pieces Per Package

1 pack 25 Days 2Grey7.52630-28.30-

117.64 €

50 Pieces Per Package

1 pack 25 Days 3Grey7.53630-35.80-

145.65 €

50 Pieces Per Package

1 pack 25 Days 4Grey7.54630-43.30-

180.36 €

50 Pieces Per Package

1 pack Available 25 Days 5Grey7.55630-50.80-

100.83 €

25 Pieces Per Package

1 pack 25 Days 6Grey7.56630-58.30-

112.04 €

25 Pieces Per Package

1 pack 26 Days 7Grey7.57630-65.80-

117.64 €

50 Pieces Per Package

1 pack 26 Days 3Orange7.623630-36.12+ lateral latch

100.83 €

25 Pieces Per Package

1 pack 25 Days 6Orange7.626630-58.98+ lateral latch

151.25 €

25 Pieces Per Package

1 pack 25 Days 10Orange7.6210630-89.46+ lateral latch

Loading...

  1. 1

Basic information

No. of rows 1 Product size (height)(mm) 18.25 Product size (length)(mm) 16.60
Series (connectors) 232 Connection (components) Print Connector orientation Parallel (to the PCB)
Connector type Socket, horizontal mount Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

Tech Support