Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 100 Pieces Per Package | 1 pack | 25 Days | 2 | Light grey | 5 | 2 | 320 | 25.80 | |||
117.64 € | 50 Pieces Per Package | 1 pack | 25 Days | 3 | Light grey | 5 | 3 | 320 | 30.80 | |||
145.65 € | 50 Pieces Per Package | 1 pack | 7 Days | 4 | Light grey | 5 | 4 | 320 | 35.80 | |||
180.36 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 5 | Light grey | 5 | 5 | 320 | 40.80 | ||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 6 | Light grey | 5 | 6 | 320 | 45.80 | ||
235.01 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | Light grey | 5 | 7 | 320 | 50.80 | ||
256.88 € | 50 Pieces Per Package | 1 pack | 25 Days | 8 | Light grey | 5 | 8 | 320 | 55.80 | |||
151.25 € | 25 Pieces Per Package | 1 pack | 25 Days | 10 | Light grey | 5 | 10 | 320 | 65.80 | |||
185.83 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 12 | Light grey | 5 | 12 | 320 | 75.80 | ||
94.11 € | 10 Pieces Per Package | 1 pack | 25 Days | 16 | Light grey | 5 | 16 | 320 | 95.80 | |||
117.64 € | 10 Pieces Per Package | 1 pack | 25 Days | 20 | Light grey | 5 | 20 | 320 | 115.80 | |||
96.35 € | 50 Pieces Per Package | 1 pack | 25 Days | 2 | Light grey | 7.5 | 2 | 630 | 28.30 | |||
123.24 € | 50 Pieces Per Package | 1 pack | 25 Days | 3 | - | 7.5 | 3 | 630 | 35.80 | |||
151.25 € | 50 Pieces Per Package | 1 pack | 25 Days | 4 | - | 7.5 | 4 | 630 | 43.30 | |||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 5 | Light grey | 7.5 | 5 | 630 | 50.80 | ||
105.31 € | 25 Pieces Per Package | 1 pack | 25 Days | 6 | Light grey | 7.5 | 6 | 630 | 58.30 | |||
123.24 € | 25 Pieces Per Package | 1 pack | 25 Days | 7 | Light grey | 7.5 | 7 | 630 | 65.80 | |||
134.44 € | 25 Pieces Per Package | 1 pack | 25 Days | 8 | Light grey | 7.5 | 8 | 630 | 73.30 | |||
145.65 € | 25 Pieces Per Package | 1 pack | 25 Days | 9 | Light grey | 7.5 | 9 | 630 | 80.80 | |||
156.85 € | 25 Pieces Per Package | 1 pack | 25 Days | 10 | Light grey | 7.5 | 10 | 630 | 88.30 | |||
71.69 € | 10 Pieces Per Package | 1 pack | 25 Days | 11 | Light grey | 7.5 | 11 | 630 | 95.80 | |||
76.17 € | 10 Pieces Per Package | 1 pack | 25 Days | 12 | Light grey | 7.5 | 12 | 630 | 103.30 |
Loading...
No. of rows | 1 | Nominal current(A) | 15 | Product size (height)(mm) | 18.25 |
---|---|---|---|---|---|
Product size (length)(mm) | 16.60 | Series (connectors) | 722 | Connection (components) | |
Connector features | + lateral latch | Connector orientation | Parallel (to the PCB) | Connector type | Socket, horizontal mount |
Connectors | wire-to-board | Contact material | Copper alloy | Contact surface | Tin plated |
Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes