• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

THT female header, angled, Locking lever 734【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
734-534/037-000
734-535/037-000
734-537/037-000
734-539/037-000
734-540/037-000
734-542/037-000
734-544/037-000
734-546/037-000
734-548/037-000
734-550/037-000
734-554/037-000
734-562/037-000
734-563/037-000
734-564/037-000
734-565/037-000
734-566/037-000
734-567/037-000
734-569/037-000
734-570/037-000
734-572/037-000
734-574/037-000
734-576/037-000
734-580/037-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal current (details)
(A)
Nominal voltage (details)
(V)
Product size (width)
(mm)
Connector features

263.29 €

100 Pieces Per Package

1 pack 26 Days 4Light grey3.504--25.80+ lateral latch

162.45 €

50 Pieces Per Package

1 pack 30 Days 5Light grey3.505--29.30+ lateral latch

207.27 €

50 Pieces Per Package

1 pack 26 Days 7Light grey3.507--36.30+ lateral latch

252.09 €

50 Pieces Per Package

1 pack 26 Days 9Light grey3.509--43.30+ lateral latch

274.49 €

50 Pieces Per Package

1 pack 26 Days 10Light grey3.5010--46.80+ lateral latch

323.81 €

50 Pieces Per Package

1 pack 26 Days 12Light grey3.5012--53.80+ lateral latch

196.07 €

25 Pieces Per Package

1 pack 26 Days 14Light grey3.5014--60.8+ lateral latch

212.88 €

25 Pieces Per Package

1 pack 26 Days 16Light grey3.5016--67.80+ lateral latch

235.28 €

25 Pieces Per Package

1 pack 26 Days 18Light grey3.5018--74.80+ lateral latch

263.29 €

25 Pieces Per Package

1 pack 26 Days 20Light grey3.5020--81.80+ lateral latch

128.84 €

10 Pieces Per Package

1 pack 25 Days 24Light grey3.5024--95.80+ lateral latch

162.45 €

100 Pieces Per Package

1 pack 26 Days 2Orange3.812--19.42+ lateral latch

212.88 €

100 Pieces Per Package

1 pack 4 Days 3Orange3.813--23.23+ lateral latch

263.29 €

100 Pieces Per Package

1 pack 26 Days 4Orange3.814--27.04+ lateral latch

162.45 €

50 Pieces Per Package

1 pack 31 Days 5Orange3.815--30.85+ lateral latch

184.87 €

50 Pieces Per Package

1 pack 26 Days 6Orange3.816--34.66+ lateral latch
-

218.48 €

50 Pieces Per Package

1 pack 25 Days 7Orange3.81710250038.47-

252.09 €

50 Pieces Per Package

1 pack 26 Days 9Orange3.819--46.09+ lateral latch

274.49 €

50 Pieces Per Package

1 pack 26 Days 10Orange3.8110--49.90+ lateral latch

168.05 €

25 Pieces Per Package

1 pack 26 Days 12Orange3.8112--57.52+ lateral latch

196.07 €

25 Pieces Per Package

1 pack 26 Days 14Orange3.8114--65.14+ lateral latch

212.88 €

25 Pieces Per Package

1 pack 26 Days 16Orange3.8116--72.76+ lateral latch

263.29 €

25 Pieces Per Package

1 pack 26 Days 20Orange3.8120--88.00+ lateral latch

Loading...

  1. 1

Basic information

No. of rows 1 Nominal current(A) 10 Nominal voltage(V) 160
Product size (height)(mm) 14.65 Product size (length)(mm) 14.30 Series (connectors) 734
Connection (components) Print Connector orientation Parallel (to the PCB) Connector type Socket, horizontal mount
Connectors wire-to-board Contact material Copper alloy Contact surface Tin plated
Insulation material PA 66 Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

Tech Support