Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
722-133 |
722-134 |
722-135 |
722-136 |
722-137 |
722-138 |
722-139 |
722-141 |
722-142 |
722-143 |
722-145 |
722-146 |
722-150 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
213.16 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 3 | 320 | 11.6 | 16.50 | 23.25 | ||
262.35 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 4 | 320 | 11.6 | 21.50 | 23.25 | ||
322.48 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 5 | 5 | 320 | 11.6 | 23.25 | 26.50 | ||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 6 | 320 | 11.6 | 23.25 | 31.50 | ||
213.16 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 7 | 7 | 320 | 11.6 | 23.25 | 36.5 | ||
240.48 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 8 | 8 | 320 | 11.6 | 23.25 | 41.50 | ||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 9 | 9 | 320 | 11.6 | 23.25 | 46.50 | ||
156.85 € | 25 Pieces Per Package | 1 pack | 26 Days | 11 | 11 | 320 | - | 23.25 | 56.50 | |||
174.89 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 12 | 12 | 320 | 11.6 | 23.25 | 61.50 | ||
191.29 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 13 | 13 | 250 | - | 23.25 | 56.50 | ||
213.16 € | 25 Pieces Per Package | 1 pack | 25 Days | 15 | 15 | 250 | - | 23.25 | 76.50 | |||
229.55 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 16 | 16 | 320 | 11.6 | 23.25 | 81.50 | ||
112.04 € | 10 Pieces Per Package | 1 pack | 26 Days | 20 | 20 | 320 | 11.6 | 23.25 | 101.50 |
Loading...
Color | Light grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal current(A) | 15 | Product size (length)(mm) | 11.60 | Series (connectors) | 722 |
Connection (components) | Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, vertical vertical | |
Connectors | wire-to-board | Contact material | Copper alloy | Contact surface | Tin plated |
Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes