THT female header, straight, clamping collar 232【10-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232-132/031-000
232-133/031-000
232-134/031-000
232-135/031-000
232-137/031-000
232-138/031-000
232-139/031-000
232-140/031-000
232-141/031-000
232-142/031-000
232-143/031-000
232-154/031-000
232-162/031-000
232-163/031-000
232-165/031-000
232-166/031-000
232-167/031-000
232-168/031-000
232-171/031-000
232-172/031-000
232-174/031-000
232-175/031-000
232-176/031-000
232-177/031-000
232-180/031-000
232-183/031-000
232-733/031-000
232-734/031-000
232-736/031-000
232-738/031-000
232-739/031-000
232-740/031-000
232-742/031-000
232-763/031-000
232-766/031-000
232-768/031-000
232-770/031-000
232-772/031-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (width)
(mm)
Connector orientation

218.63 €

100 Pieces Per Package

1 pack Available 26 Days 2Grey5232011.624.80Parallel (to the PCB)

141.61 €

50 Pieces Per Package

1 pack Available 26 Days 3Grey5332011.629.80Parallel (to the PCB)

174.89 €

50 Pieces Per Package

1 pack Available 26 Days 4Grey5432011.634.80Parallel (to the PCB)

207.68 €

50 Pieces Per Package

1 pack Available 26 Days 5Grey5532011.639.80Parallel (to the PCB)

224.08 €

50 Pieces Per Package

1 pack Available 26 Days 7Grey5732011.649.80Parallel (to the PCB)

251.40 €

50 Pieces Per Package

1 pack Available 26 Days 8Grey5832011.654.80Parallel (to the PCB)

174.89 €

25 Pieces Per Package

1 pack Available 26 Days 9Grey5932011.659.80Parallel (to the PCB)

163.96 €

25 Pieces Per Package

1 pack Available 6 Days 10Grey51032011.664.80Parallel (to the PCB)

207.68 €

25 Pieces Per Package

1 pack Available 27 Days 11Grey51132011.669.80Parallel (to the PCB)

180.36 €

25 Pieces Per Package

1 pack Available 26 Days 12Grey51232011.674.80Parallel (to the PCB)

196.75 €

25 Pieces Per Package

1 pack Available 26 Days 13Grey51332011.679.80Parallel (to the PCB)

169.43 €

10 Pieces Per Package

1 pack Available 26 Days 24Grey52432011.6134.80Parallel (to the PCB)

218.63 €

100 Pieces Per Package

1 pack Available 27 Days 2Orange5.08232011.624.96Parallel (to the PCB)

141.61 €

50 Pieces Per Package

1 pack Available 26 Days 3Orange5.08332011.630.04Perpendicular (to the PCB)

207.68 €

50 Pieces Per Package

1 pack Available 26 Days 5Orange5.08532011.640.20Perpendicular (to the PCB)

202.21 €

50 Pieces Per Package

1 pack Available 26 Days 6Orange5.08632011.645.28Perpendicular (to the PCB)

224.08 €

50 Pieces Per Package

1 pack Available 26 Days 7Orange5.08732011.650.36Perpendicular (to the PCB)

251.40 €

50 Pieces Per Package

1 pack Available 26 Days 8Orange5.08832011.655.44Perpendicular (to the PCB)

207.68 €

25 Pieces Per Package

1 pack Available 27 Days 11Orange5.081132011.670.68Perpendicular (to the PCB)

180.36 €

25 Pieces Per Package

1 pack Available 26 Days --------

207.68 €

25 Pieces Per Package

1 pack Available 26 Days 14Orange5.081432011.685.92Perpendicular (to the PCB)

218.63 €

25 Pieces Per Package

1 pack Available 26 Days 15Orange5.081532011.691.00Perpendicular (to the PCB)

119.83 €

10 Pieces Per Package

1 pack Available 27 Days 16Orange5.081632011.696.08Perpendicular (to the PCB)

125.27 €

10 Pieces Per Package

1 pack Available 27 Days 17Orange5.081732011.6101.16Perpendicular (to the PCB)

125.27 €

10 Pieces Per Package

1 pack Available 26 Days 20Orange5.082032011.6116.40Perpendicular (to the PCB)

141.61 €

10 Pieces Per Package

1 pack Available 26 Days 23Orange5.082332011.6131.64Perpendicular (to the PCB)

125.27 €

50 Pieces Per Package

1 pack Available 26 Days 3Grey7.53630-34.80Perpendicular (to the PCB)

158.49 €

50 Pieces Per Package

1 pack Available 26 Days 4Grey7.54630-42.30Perpendicular (to the PCB)

130.71 €

25 Pieces Per Package

1 pack Available 26 Days 6Grey7.56630-57.30Perpendicular (to the PCB)

141.61 €

25 Pieces Per Package

1 pack Available 27 Days 8Grey7.58630-72.30Perpendicular (to the PCB)

180.36 €

25 Pieces Per Package

1 pack Available 6 Days 9Grey7.59630-79.80Perpendicular (to the PCB)

202.21 €

25 Pieces Per Package

1 pack Available 27 Days 10Grey7.510630-87.30Perpendicular (to the PCB)

191.29 €

25 Pieces Per Package

1 pack Available 26 Days 12Grey7.512630-92.30Perpendicular (to the PCB)

125.27 €

50 Pieces Per Package

1 pack Available 26 Days 3Orange7.623630-35.12Perpendicular (to the PCB)

130.71 €

25 Pieces Per Package

1 pack Available 26 Days 6Orange7.626630-57.98Perpendicular (to the PCB)

141.61 €

25 Pieces Per Package

1 pack Available 26 Days 8Orange7.628630-73.22Perpendicular (to the PCB)

202.21 €

25 Pieces Per Package

1 pack Available 27 Days 10Orange7.6210630-88.46Perpendicular (to the PCB)

80.60 €

10 Pieces Per Package

1 pack Available 27 Days 12Orange7.6212630-103.70Perpendicular (to the PCB)

Loading...

  1. 1

Basic information

No. of rows 1 Product size (height)(mm) 23.25 Product size (length)(mm) 11.60
Series (connectors) 232 Connection (components) Print Connector features + sleeve
Connector type Socket, vertical vertical Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

Tech Support