Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
162.45 € | 100 Pieces Per Package | 1 pack | 25 Days | 2 | Light grey | 5 | 2 | 320 | 24.80 | |||
112.04 € | 50 Pieces Per Package | 1 pack | 25 Days | 3 | Light grey | 5 | 3 | 320 | 29.80 | |||
140.04 € | 50 Pieces Per Package | 1 pack | 25 Days | 4 | Light grey | 5 | 4 | 320 | 34.80 | |||
162.45 € | 50 Pieces Per Package | 1 pack | 10 Days | 5 | Light grey | 5 | 5 | 320 | 39.80 | |||
184.87 € | 50 Pieces Per Package | 1 pack | 10 Days | 6 | Light grey | 5 | 6 | 320 | 44.80 | |||
212.88 € | 50 Pieces Per Package | 1 pack | 25 Days | 7 | Light grey | 5 | 7 | 320 | 49.80 | |||
240.88 € | 50 Pieces Per Package | 1 pack | 25 Days | 8 | Light grey | 5 | 8 | 320 | 54.80 | |||
140.04 € | 25 Pieces Per Package | 1 pack | 10 Days | 9 | Light grey | 5 | 9 | 320 | 59.80 | |||
145.65 € | 25 Pieces Per Package | 1 pack | 9 Days | 10 | - | 5 | 10 | 250 | 64.80 | |||
173.65 € | 25 Pieces Per Package | 1 pack | 26 Days | 12 | Light grey | 5 | 12 | 320 | 74.80 | |||
184.87 € | 25 Pieces Per Package | 1 pack | 25 Days | 13 | Light grey | 5 | 13 | 250 | 79.80 | |||
201.67 € | 25 Pieces Per Package | 1 pack | 26 Days | 14 | - | 5 | 14 | 250 | 84.80 | |||
212.88 € | 25 Pieces Per Package | 1 pack | 25 Days | 15 | Light grey | 5 | 15 | 250 | 89.80 | |||
89.63 € | 50 Pieces Per Package | 1 pack | 25 Days | 2 | Light grey | 7.5 | 2 | 630 | 27.30 | |||
117.64 € | 50 Pieces Per Package | 1 pack | 9 Days | 3 | Light grey | 7.5 | 3 | 630 | 34.80 | |||
173.65 € | 50 Pieces Per Package | 1 pack | 26 Days | 5 | Light grey | 7.5 | 5 | 630 | 49.80 | |||
103.07 € | 25 Pieces Per Package | 1 pack | 25 Days | 6 | Light grey | 7.5 | 6 | 630 | 57.30 | |||
134.44 € | 25 Pieces Per Package | 1 pack | 25 Days | 8 | - | 7.5 | 8 | 630 | 72.30 | |||
76.17 € | 10 Pieces Per Package | 1 pack | 25 Days | 12 | Light grey | 7.5 | 12 | 630 | 102.30 |
Loading...
No. of rows | 1 | Nominal current(A) | 15 | Product size (height)(mm) | 23.25 |
---|---|---|---|---|---|
Product size (length)(mm) | 11.60 | Series (connectors) | 722 | Connection (components) | |
Connector features | + sleeve | Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, vertical vertical |
Connectors | wire-to-board | Contact material | Copper alloy | Contact surface | Tin plated |
Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes