Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
232-765/031-000
Number of pins(Pole) | 5 | Color | Orange | Contact spacing(mm) | 7.62 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 5 | Nominal voltage(V) | 630 |
Product size (height)(mm) | 23.25 | Product size (length)(mm) | 11.60 | Product size (width)(mm) | 50.36 |
Series (connectors) | 232 | Connection (components) | Connector features | + sleeve | |
Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, vertical vertical | Connectors | wire-to-board |
Contact material | Cathode copper | Contact surface | Tin plated | Pin strip type (category) | Socket enclosure - PCB |
Industrial goods | Yes |
This page is THT female header, straight, clamping collar, 232, part number 232-765/031-000.
You can find the detail information about specifications and dimensions on part number 232-765/031-000.