THT female header, straight, Locking lever 232【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232-134/005-000/025-000
232-134/039-000
232-135/039-000
232-138/005-000/025-000
232-138/039-000
232-141/039-000
232-142/039-000
232-143/039-000
232-144/039-000
232-146/039-000
232-162/039-000
232-163/039-000
232-164/039-000
232-165/039-000
232-166/039-000
232-167/039-000
232-168/039-000
232-169/039-000
232-171/039-000
232-174/039-000
232-176/039-000
232-184/039-000
232-251/039-000
232-732/039-000
232-733/039-000
232-734/039-000
232-735/039-000
232-736/039-000
232-738/039-000
232-763/039-000
232-764/039-000
232-765/039-000
232-766/039-000
232-767/039-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector features Connector orientation Connector type
-

337.79 €

100 Pieces Per Package

1 pack Available 26 Days 4Grey54320-26.5011.6032.75-Parallel (to the PCB)Socket, vertical vertical

140.04 €

50 Pieces Per Package

1 pack 25 Days ------------

156.85 €

50 Pieces Per Package

1 pack 25 Days 5Grey5532011.626.611.6040.80+ lateral latchParallel (to the PCB)Socket, vertical vertical
-

285.72 €

50 Pieces Per Package

1 pack 25 Days 8Grey58320-32.7511.6046.50-Parallel (to the PCB)Socket, vertical vertical

245.95 €

50 Pieces Per Package

1 pack Available 25 Days 8Grey5832011.626.611.6055.80+ lateral latchParallel (to the PCB)Socket, vertical vertical

156.85 €

25 Pieces Per Package

1 pack 25 Days 11Grey51132011.626.611.6070.80+ lateral latchParallel (to the PCB)Socket, vertical vertical

174.89 €

25 Pieces Per Package

1 pack Available 25 Days 12Grey51232011.626.611.6075.80+ lateral latchParallel (to the PCB)Socket, vertical vertical

191.29 €

25 Pieces Per Package

1 pack Available 26 Days 13Grey51332011.626.611.6080.80+ lateral latchParallel (to the PCB)Socket, vertical vertical

202.21 €

25 Pieces Per Package

1 pack Available 25 Days 14Grey51432011.626.611.6085.80+ lateral latchParallel (to the PCB)Socket, vertical vertical

89.63 €

10 Pieces Per Package

1 pack 25 Days 16Grey51632011.626.611.6095.80+ lateral latchParallel (to the PCB)Socket, vertical vertical

185.83 €

100 Pieces Per Package

1 pack Available 25 Days 2Orange5.08232011.625.9611.6026.60+ lateral latchParallel (to the PCB)Socket, vertical vertical

112.04 €

50 Pieces Per Package

1 pack 25 Days 3Orange5.08332011.626.611.6031.04+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

140.04 €

50 Pieces Per Package

1 pack 7 Days 4Orange5.08432011.626.611.6036.12+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

151.25 €

50 Pieces Per Package

1 pack 25 Days 5Orange5.08532011.626.611.6041.20+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

173.65 €

50 Pieces Per Package

1 pack 25 Days 6Orange5.08632011.626.611.6046.28+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

218.63 €

50 Pieces Per Package

1 pack Available 25 Days 7Orange5.08732011.626.611.6051.36+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

245.95 €

50 Pieces Per Package

1 pack Available 25 Days 8Orange5.08832011.626.611.6056.44+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

134.44 €

25 Pieces Per Package

1 pack 7 Days 9Orange5.08932011.626.611.6061.52+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

156.85 €

25 Pieces Per Package

1 pack 25 Days 11Orange5.081132011.626.611.6071.60+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

202.21 €

25 Pieces Per Package

1 pack Available 25 Days 14Orange5.081432011.626.611.6086.92+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

89.63 €

10 Pieces Per Package

1 pack 25 Days 16Orange5.081632011.626.611.6097.08+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

128.84 €

10 Pieces Per Package

1 pack 25 Days 24Orange5.082432011.626.611.60137.72+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

117.64 €

10 Pieces Per Package

1 pack 7 Days 21Grey52132018.2518.2516.60120.80+ lateral latchParallel (to the PCB)Socket, horizontal mount

89.63 €

50 Pieces Per Package

1 pack 25 Days 2Grey7.52630-23.2511.6027.30+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

117.64 €

50 Pieces Per Package

1 pack 25 Days 3Grey7.53630-23.2511.6035.80+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

145.65 €

50 Pieces Per Package

1 pack 25 Days 4Grey7.54630-23.2511.6043.30+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

180.36 €

50 Pieces Per Package

1 pack Available 25 Days 5Grey7.55630-23.2511.6050.80+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

100.83 €

25 Pieces Per Package

1 pack 25 Days 6Grey7.56630-23.2511.6058.30+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

128.84 €

25 Pieces Per Package

1 pack 26 Days 8Grey7.58630-23.2511.6073.30+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

117.64 €

50 Pieces Per Package

1 pack 25 Days 3Orange7.623630-23.2511.6036.12+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

145.65 €

50 Pieces Per Package

1 pack 25 Days 4Orange7.624630-23.2511.6043.74+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

180.36 €

50 Pieces Per Package

1 pack Available 25 Days 5Orange7.625630-23.2511.6051.36+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

100.83 €

25 Pieces Per Package

1 pack 25 Days 6Orange7.626630-23.2511.6058.98+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

112.04 €

25 Pieces Per Package

1 pack 25 Days 7Orange7.627630-23.2511.6066.60+ lateral latchPerpendicular (to the PCB)Socket, vertical vertical

Loading...

  1. 1

Basic information

No. of rows 1 Series (connectors) 232 Connection (components) Print
Connectors wire-to-board Contact material Cathode copper Contact surface Tin plated
Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

Tech Support