Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
722-133/047-000 |
722-134/047-000 |
722-135/047-000 |
722-136/047-000 |
722-733/047-000 |
722-734/047-000 |
722-736/047-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (width) (mm) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.04 € | 50 Pieces Per Package | 1 pack | 26 Days | 3 | - | 5 | 3 | 250 | 29.80 | + lateral latch | |||
140.04 € | 50 Pieces Per Package | 1 pack | 7 Days | 4 | Light grey | 5 | 4 | 320 | 34.80 | + lateral latch | |||
180.36 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 5 | - | 5 | 5 | 250 | 39.80 | + lateral latch | ||
196.75 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 6 | Light grey | 5 | 6 | 320 | 44.80 | + lateral latch | ||
117.64 € | 50 Pieces Per Package | 1 pack | 25 Days | 3 | - | 7.5 | 3 | 630 | 42.30 | + sleeve | |||
145.65 € | 50 Pieces Per Package | 1 pack | 7 Days | 4 | Light grey | 7.5 | 4 | 630 | 42.30 | + sleeve | |||
89.63 € | 25 Pieces Per Package | 1 pack | 26 Days | 6 | Light grey | 7.5 | 6 | 630 | 57.30 | + sleeve |
Loading...
No. of rows | 1 | Nominal current(A) | 15 | Product size (height)(mm) | 23.25 |
---|---|---|---|---|---|
Product size (length)(mm) | 11.60 | Series (connectors) | 722 | Connection (components) | |
Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, vertical vertical | Connectors | wire-to-board |
Contact material | Copper alloy | Contact surface | Tin plated | Insulation material | PA 66 |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (width)(mm)
Connector features
Filter by standard shipping days
Optional Attributes