Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Solder pin length (mm) | Color | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | No. of rows | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Series (connectors) | Connector orientation | Connector type | Contact surface | Insulation material | Pin shape | Pin strip type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.25 € | 200 Pieces Per Package | 1 pack | 25 Days | 3 | - | Grey | 5 | +100 | -60 | 1 | 3 | 12 | 320 | - | 17 | 8.4 | 18.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
229.68 € | 200 Pieces Per Package | 1 pack | 30 Days | 3 | - | Grey | 5 | +100 | -60 | 1 | 3 | 12 | 320 | - | 17 | 8.4 | 27.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
- | 218.48 € | 200 Pieces Per Package | 1 pack | 26 Days | 4 | - | Grey | 5 | +100 | -60 | 1 | 4 | 12 | 320 | - | 17 | 8.4 | - | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | ||
- | 767.51 € | 200 Pieces Per Package | 1 pack | 4 Days | 5 | - | Grey | 5 | +100 | -60 | 1 | 5 | 12 | 320 | - | 17 | 8.4 | - | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | ||
162.45 € | 100 Pieces Per Package | 1 pack | 8 Days | 5 | - | Grey | 5 | +100 | -60 | 1 | 5 | 12 | 320 | - | 17 | 8.4 | 37.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
190.47 € | 100 Pieces Per Package | 1 pack | 8 Days | 6 | - | Grey | 5 | +100 | -60 | 1 | 6 | 12 | 320 | - | 17 | 8.4 | 42.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
196.07 € | 50 Pieces Per Package | 1 pack | 31 Days | 14 | - | Grey | 5 | +100 | -60 | 1 | 14 | 12 | 320 | - | 17 | 8.4 | 82.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
179.27 € | 50 Pieces Per Package | 1 pack | 31 Days | 14 | - | Grey | 5 | +100 | -60 | 1 | 14 | 12 | 320 | - | 15.8 | 8.4 | - | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
235.28 € | 50 Pieces Per Package | 1 pack | 8 Days | 18 | - | Grey | 5 | +100 | -60 | 1 | 18 | 12 | 320 | - | 17 | 8.4 | 93.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
296.92 € | 50 Pieces Per Package | 1 pack | 8 Days | 24 | - | Grey | 5 | +100 | -60 | 1 | 24 | 12 | 320 | - | 17 | 8.4 | 123.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
- | 913.16 € | 50 Pieces Per Package | 1 pack | 4 Days | 24 | - | Grey | 5 | +100 | -60 | 1 | 24 | 12 | 320 | - | 17 | 8.4 | - | 300 | Perpendicular (to the PCB) | Plug, straight | Gold plated | Polyamide | Square | Pin strip (standard) | ||
296.92 € | 50 Pieces Per Package | 1 pack | 31 Days | 24 | - | Grey | 5 | +100 | -60 | 1 | 24 | 12 | 320 | - | 15.8 | 8.4 | - | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
119.83 € | 200 Pieces Per Package | 1 pack | 8 Days | 2 | - | Grey | 5 | +100 | -60 | 1 | 2 | 16 | 320 | - | 17 | 8.4 | 13.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
196.07 € | 200 Pieces Per Package | 1 pack | 8 Days | 2 | - | Grey | 5 | +100 | -60 | 1 | 2 | 16 | 320 | - | 17 | 8.4 | 22.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
173.65 € | 200 Pieces Per Package | 1 pack | 26 Days | 3 | - | Grey | 5 | +100 | -60 | 1 | 3 | 16 | 320 | - | 17 | 8.4 | 18.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
240.88 € | 200 Pieces Per Package | 1 pack | 31 Days | 3 | - | Grey | 5 | +100 | -60 | 1 | 3 | 16 | 320 | - | 17 | 8.4 | 27.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
229.68 € | 200 Pieces Per Package | 1 pack | 8 Days | 4 | - | Grey | 5 | +100 | -60 | 1 | 4 | 16 | 320 | - | 17 | 8.4 | 23.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
285.72 € | 200 Pieces Per Package | 1 pack | 8 Days | 5 | - | Grey | 5 | +100 | -60 | 1 | 5 | 16 | 320 | - | 17 | 8.4 | 28.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
179.27 € | 100 Pieces Per Package | 1 pack | 26 Days | 5 | - | Grey | 5 | +100 | -60 | 1 | 5 | 16 | 320 | - | 17 | 8.4 | 37.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
346.21 € | 200 Pieces Per Package | 1 pack | 26 Days | 6 | - | Grey | 5 | +100 | -60 | 1 | 6 | 16 | 320 | - | 17 | 8.4 | 33.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
207.27 € | 100 Pieces Per Package | 1 pack | 31 Days | 6 | - | Grey | 5 | +100 | -60 | 1 | 6 | 16 | 320 | - | 17 | 8.4 | 42.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
285.72 € | 100 Pieces Per Package | 1 pack | 25 Days | 10 | - | Grey | 5 | +100 | -60 | 1 | 10 | 16 | 320 | - | 17 | 8.4 | 53.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
341.73 € | 100 Pieces Per Package | 1 pack | 8 Days | 12 | - | Grey | 5 | +100 | -60 | 1 | 12 | 16 | 320 | - | 17 | 8.4 | 63.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
212.88 € | 50 Pieces Per Package | 1 pack | 8 Days | 14 | - | Grey | 5 | +100 | -60 | 1 | 14 | 16 | 320 | - | 17 | 8.4 | 82.8 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
218.48 € | 50 Pieces Per Package | 1 pack | 31 Days | 15 | - | Grey | 5 | +100 | -60 | 1 | 15 | 16 | 320 | - | 17 | 8.4 | 78.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
240.88 € | 50 Pieces Per Package | 1 pack | 31 Days | 17 | - | Grey | 5 | +100 | -60 | 1 | 17 | 16 | 320 | - | 17 | 8.4 | 88.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
257.69 € | 50 Pieces Per Package | 1 pack | 26 Days | 18 | - | Grey | 5 | +100 | -60 | 1 | 18 | 16 | 320 | - | 17 | 8.4 | 93.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
268.89 € | 50 Pieces Per Package | 1 pack | 8 Days | 18 | - | Grey | 5 | +100 | -60 | 1 | 18 | 16 | 320 | - | 17 | 8.4 | 98.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
280.11 € | 50 Pieces Per Package | 1 pack | 30 Days | 20 | - | Grey | 5 | +100 | -60 | 1 | 20 | 16 | 320 | - | 25.9 | 8.4 | 103.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
296.92 € | 50 Pieces Per Package | 1 pack | 31 Days | 21 | - | Grey | 5 | +100 | -60 | 1 | 21 | 16 | 320 | - | 17 | 8.4 | 108.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
308.12 € | 50 Pieces Per Package | 1 pack | 30 Days | 22 | - | Grey | 5 | +100 | -60 | 1 | 22 | 16 | 320 | - | 17 | 8.4 | 113.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
319.33 € | 50 Pieces Per Package | 1 pack | 31 Days | 23 | - | Grey | 5 | +100 | -60 | 1 | 23 | 16 | 320 | - | 17 | 8.4 | 118.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
330.53 € | 50 Pieces Per Package | 1 pack | 31 Days | 24 | - | Grey | 5 | +100 | -60 | 1 | 24 | 16 | 320 | - | 17 | 8.4 | 123.2 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
87.39 € | 25 Pieces Per Package | 1 pack | 31 Days | 10 | - | Grey | 7.5 | +100 | -60 | 1 | 10 | 12 | 630 | - | 17 | 8.4 | 75.7 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
235.28 € | 50 Pieces Per Package | 1 pack | 31 Days | 16 | - | Grey | 7.5 | +100 | -60 | 1 | 16 | 12 | 630 | - | 17 | 8.4 | 120.5 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
162.45 € | 200 Pieces Per Package | 1 pack | 26 Days | 2 | - | Grey | 7.5 | +100 | -60 | 1 | 2 | 16 | 630 | - | 17 | 8.4 | 15.5 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
207.27 € | 200 Pieces Per Package | 1 pack | 8 Days | 3 | - | Grey | 7.5 | +100 | -60 | 1 | 3 | 16 | 630 | - | 17 | 8.4 | 23 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
128.84 € | 100 Pieces Per Package | 1 pack | 26 Days | 4 | - | Grey | 7.5 | +100 | -60 | 1 | 4 | 16 | 630 | - | 17 | 8.4 | 30.5 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
173.65 € | 100 Pieces Per Package | 1 pack | 8 Days | 6 | - | Grey | 7.5 | +100 | -60 | 1 | 6 | 16 | 630 | - | 17 | 8.4 | 45.5 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
151.25 € | 50 Pieces Per Package | 1 pack | 31 Days | 10 | - | Grey | 7.5 | +100 | -60 | 1 | 10 | 16 | 630 | - | 17 | 8.4 | 75.5 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
173.65 € | 50 Pieces Per Package | 1 pack | 8 Days | 10 | - | Grey | 7.5 | +100 | -60 | 1 | 10 | 16 | 400 | - | 17 | 8.4 | 75.7 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
151.25 € | 50 Pieces Per Package | 1 pack | 8 Days | 10 | 3.8 | Grey | 7.5 | +100 | -60 | - | 10 | 16 | 500 | 8.4 | 15.8 | 8.4 | 75.7 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide 6.6 | Square | Pin strip (standard) | |||
168.05 € | 50 Pieces Per Package | 1 pack | 8 Days | 11 | - | Grey | 7.5 | +100 | -60 | 1 | 11 | 16 | 630 | - | 17 | 8.4 | 83 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
184.87 € | 50 Pieces Per Package | 1 pack | 26 Days | 12 | - | Grey | 7.5 | +100 | -60 | 1 | 12 | 16 | 630 | - | 17 | 8.4 | 90.5 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
240.88 € | 50 Pieces Per Package | 1 pack | 31 Days | 16 | - | Grey | 7.5 | +100 | -60 | 1 | 16 | 16 | 630 | - | 17 | 8.4 | 120.5 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
368.63 € | 200 Pieces Per Package | 1 pack | 7 Days | 2 | - | Orange | 5.08 | +100 | -60 | 1 | 2 | 12 | 320 | - | 17 | 8.4 | 20.06 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
420.17 € | 200 Pieces Per Package | 1 pack | 8 Days | 3 | - | Orange | 5.08 | +100 | -60 | 1 | 3 | 12 | 320 | - | 17 | 8.4 | 25.14 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
240.88 € | 100 Pieces Per Package | 1 pack | 8 Days | 4 | - | Orange | 5.08 | +100 | -60 | 1 | 4 | 12 | 320 | - | 17 | 8.4 | 30.22 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
257.69 € | 100 Pieces Per Package | 1 pack | 8 Days | 5 | - | Orange | 5.08 | +100 | -60 | 1 | 5 | 12 | 320 | - | 17 | 8.4 | 35.3 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
285.72 € | 100 Pieces Per Package | 1 pack | 8 Days | 6 | - | Orange | 5.08 | +100 | -60 | 1 | 6 | 12 | 320 | - | 17 | 8.4 | 40.38 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
335.01 € | 100 Pieces Per Package | 1 pack | 26 Days | 8 | - | Orange | 5.08 | +100 | -60 | 1 | 8 | 12 | 320 | - | 17 | 8.4 | 50.54 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
357.43 € | 100 Pieces Per Package | 1 pack | 25 Days | 9 | - | Orange | 5.08 | +100 | -60 | 1 | 9 | 12 | 320 | - | 17 | 8.4 | 55.62 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
386.56 € | 100 Pieces Per Package | 1 pack | 8 Days | 10 | - | Orange | 5.08 | +100 | -60 | 1 | 10 | 12 | 320 | - | 17 | 8.4 | 60.7 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
435.85 € | 100 Pieces Per Package | 1 pack | 4 Days | 12 | - | Orange | 5.08 | +100 | -60 | 1 | 12 | 12 | 320 | - | 17 | 8.4 | 70.86 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
179.27 € | 50 Pieces Per Package | 1 pack | 8 Days | 14 | - | Orange | 5.08 | +100 | -60 | 1 | 14 | 16 | 320 | - | 17 | 8.4 | 74.32 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
246.49 € | 50 Pieces Per Package | 1 pack | 31 Days | 14 | - | Orange | 5.08 | +100 | -60 | 1 | 14 | 12 | 320 | - | 17 | 8.4 | 81.02 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
268.89 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | - | Orange | 5.08 | +100 | -60 | 1 | 16 | 12 | 320 | - | 17 | 8.4 | 91.18 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
235.28 € | 50 Pieces Per Package | 1 pack | 8 Days | 18 | - | Orange | 5.08 | +100 | -60 | 1 | 18 | 12 | 320 | - | 17 | 8.4 | 94.64 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
263.29 € | 50 Pieces Per Package | 1 pack | 31 Days | 21 | - | Orange | 5.08 | +100 | -60 | 1 | 21 | 12 | 320 | - | 17 | 8.4 | 109.88 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) | |||
274.49 € | 50 Pieces Per Package | 1 pack | 8 Days | 22 | - | Orange | 5.08 | +100 | -60 | 1 | 22 | 12 | 320 | - | 17 | 8.4 | 114.96 | 300 | Perpendicular (to the PCB) | Plug, straight | Tin plated | Polyamide | Square | Pin strip (standard) |
Loading...
Connection (components) | Connectors | wire-to-board | Contact material | Cathode copper | |
---|---|---|---|---|---|
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Solder pin length(mm)
Color
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
No. of rows
Pins per row
Nominal current(A)
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Series (connectors)
Connector orientation
Connector type
Contact surface
Insulation material
Pin shape
Pin strip type (category)
Filter by standard shipping days
Optional Attributes