THT male header 733【50-300 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
733-362/105-604/997-406
733-363/105-604/997-406
733-364/105-604/997-406
733-365/105-604/997-406
733-366/105-604/997-406
733-367/105-604/997-406
733-368/105-604/997-406
733-369/105-604/997-406
733-370/105-604/997-406
733-372/105-604/997-406
734-280
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (connectors) Insulation material

330.53 €

300 Pieces Per Package

1 pack 26 Days 2Black2.502610.28.97.52092Polyphthalamide (PPA GF)

413.44 €

300 Pieces Per Package

1 pack 26 Days 3Black2.503610.28.9102092Polyphthalamide (PPA GF)

514.28 €

300 Pieces Per Package

1 pack 26 Days 4Black2.504610.28.912.52092Polyphthalamide (PPA GF)

581.51 €

300 Pieces Per Package

1 pack 8 Days 5Black2.505610.28.9152092Polyphthalamide (PPA GF)

682.35 €

300 Pieces Per Package

1 pack 26 Days 6Black2.506610.28.917.52092Polyphthalamide (PPA GF)

760.79 €

300 Pieces Per Package

1 pack 26 Days 7Black2.507610.28.9202092Polyphthalamide (PPA GF)

839.21 €

300 Pieces Per Package

1 pack 26 Days 8Black2.508610.28.922.52092Polyphthalamide (PPA GF)

924.37 €

300 Pieces Per Package

1 pack 26 Days 9Black2.509610.28.9252092Polyphthalamide (PPA GF)

1,014.00 €

300 Pieces Per Package

1 pack 26 Days 10Black2.5010610.28.927.52092Polyphthalamide (PPA GF)

1,175.35 €

300 Pieces Per Package

1 pack 26 Days 12Black2.5012610.28.932.52092Polyphthalamide (PPA GF)

263.29 €

50 Pieces Per Package

1 pack 26 Days 20Orange3.81201012.310.378.292140Polyamide

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Min. temperature(°C) -60 No. of rows 1
Nominal voltage(V) 160 Connection (components) Print Connector orientation Parallel (to the PCB)
Connector type Plug, right angle Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Pin shape Square Pin strip type (category) Pin strip (standard)
Industrial goods Yes

Tech Support