Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Nominal current (A) | Product size (width) (mm) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|
107.55 € | 200 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | |||
184.87 € | 200 Pieces Per Package | 1 pack | 31 Days | 2 | 2 | 36 | 24.70 | + sleeve | |||
123.24 € | 100 Pieces Per Package | 1 pack | 8 Days | 3 | 3 | 40 | 29.70 | + sleeve | |||
58.53 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 4 | 4 | 42 | 23.60 | - | ||
76.17 € | 50 Pieces Per Package | 1 pack | 31 Days | 4 | 4 | 44 | 34.70 | + sleeve | |||
89.63 € | 50 Pieces Per Package | 1 pack | 30 Days | 5 | 5 | 48 | 39.70 | + sleeve | |||
82.91 € | 50 Pieces Per Package | 1 pack | 31 Days | 5 | 5 | 49 | 39.70 | + sleeve | |||
85.15 € | 50 Pieces Per Package | 1 pack | 8 Days | 6 | 6 | 50 | 33.60 | - | |||
52.03 € | 25 Pieces Per Package | 1 pack | 31 Days | 6 | 6 | 52 | 44.70 | + sleeve | |||
100.83 € | 50 Pieces Per Package | 1 pack | 31 Days | 7 | 7 | 53 | 38.6 | - | |||
56.36 € | 25 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | |||
65.03 € | 25 Pieces Per Package | 1 pack | 8 Days | 9 | 9 | 53 | 48.6 | - | |||
71.69 € | 25 Pieces Per Package | 1 pack | 30 Days | 9 | 9 | 53 | 59.70 | + sleeve | |||
69.45 € | 25 Pieces Per Package | 1 pack | 8 Days | 10 | 10 | 53 | 53.6 | - | |||
78.43 € | 25 Pieces Per Package | 1 pack | 31 Days | 10 | 10 | 53 | 64.70 | + sleeve | |||
78.43 € | 25 Pieces Per Package | 1 pack | 31 Days | 11 | 11 | 53 | 58.60 | - | |||
85.15 € | 25 Pieces Per Package | 1 pack | 8 Days | 12 | 12 | 53 | 63.60 | - | |||
91.87 € | 25 Pieces Per Package | 1 pack | 8 Days | 12 | 12 | 53 | 74.70 | + sleeve | |||
91.87 € | 25 Pieces Per Package | 1 pack | 8 Days | 13 | 13 | 53 | 68.60 | - | |||
60.69 € | 15 Pieces Per Package | 1 pack | Available | 31 Days | 13 | 13 | 53 | 79.70 | + sleeve | ||
98.59 € | 25 Pieces Per Package | 1 pack | 8 Days | 14 | 14 | 53 | 73.60 | - | |||
65.03 € | 15 Pieces Per Package | 1 pack | Available | 31 Days | 14 | 14 | 53 | 84.70 | + sleeve | ||
105.31 € | 25 Pieces Per Package | 1 pack | 31 Days | 15 | 15 | 53 | 78.60 | - | |||
69.37 € | 15 Pieces Per Package | 1 pack | Available | 31 Days | 15 | 15 | 53 | 89.70 | + sleeve |
Loading...
Color | Grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Product size (height)(mm) | 22.20 | Product size (length)(mm) | 18.30 |
Series (connectors) | 769 | Connection (components) | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Socket, vertical vertical | Connectors | wire-to-board | Contact material | Copper alloy |
Contact surface | Tin plated | Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - PCB |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Nominal current(A)
Product size (width)(mm)
Connector features
Filter by standard shipping days
Optional Attributes