THT male header, straight, clamping collar 769【15-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
769-632/003-000
769-633/003-000
769-634/003-000
769-635/003-000
769-636/003-000
769-637/003-000
769-638/003-000
769-639/003-000
769-640/003-000
769-641/003-000
769-642/003-000
769-643/003-000
769-644/003-000
769-645/003-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Nominal current
(A)
Product size (width)
(mm)

185.83 €

200 Pieces Per Package

1 pack Available 31 Days 223524.70

130.71 €

100 Pieces Per Package

1 pack Available 7 Days 333929.70

71.69 €

50 Pieces Per Package

1 pack 7 Days 444334.70

82.91 €

50 Pieces Per Package

1 pack 7 Days 554739.70

49.85 €

25 Pieces Per Package

1 pack 7 Days 665144.70

56.36 €

25 Pieces Per Package

1 pack 7 Days 775349.70

65.03 €

25 Pieces Per Package

1 pack Available 7 Days 885354.70

71.69 €

25 Pieces Per Package

1 pack 7 Days 995359.70

67.21 €

25 Pieces Per Package

1 pack 7 Days 10105364.70

85.15 €

25 Pieces Per Package

1 pack 7 Days 11115369.70

102.39 €

25 Pieces Per Package

1 pack Available 7 Days 12125374.70

69.37 €

15 Pieces Per Package

1 pack Available 7 Days 13135379.70

74.07 €

15 Pieces Per Package

1 pack Available 7 Days 14145384.70

69.37 €

15 Pieces Per Package

1 pack Available 7 Days 15155389.70

Loading...

  1. 1

Basic information

Color Grey Contact spacing(mm) 5 No. of rows 1
Nominal voltage(V) 500 Product size (height)(mm) 22.20 Product size (length)(mm) 18.30
Series (connectors) 769 Connection (components) Print Connector features + sleeve
Connector orientation Perpendicular (to the PCB) Connector type Socket, vertical vertical Connectors wire-to-board
Contact material Copper alloy Contact surface Tin plated Insulation material PA 66
Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

Tech Support