Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
731-132 |
731-134 |
731-135 |
731-137/048-000 |
731-138/048-000 |
731-139/048-000 |
731-141/048-000 |
731-142/048-000 |
731-163 |
731-165 |
731-166/048-000 |
731-167/048-000 |
731-169/048-000 |
731-171/048-000 |
731-172/048-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 50 Pieces Per Package | 1 pack | 8 Days | 2 | Grey | 5 | 2 | 25.20 | |||
162.45 € | 25 Pieces Per Package | 1 pack | 8 Days | 4 | Grey | 5 | 4 | 35.20 | |||
207.27 € | 25 Pieces Per Package | 1 pack | 8 Days | 5 | Grey | 5 | 5 | 40.20 | |||
330.53 € | 25 Pieces Per Package | 1 pack | 26 Days | 7 | Grey | 5 | 7 | 50.20 | |||
323.81 € | 25 Pieces Per Package | 1 pack | 8 Days | 8 | Grey | 5 | 8 | 55.20 | |||
397.76 € | 25 Pieces Per Package | 1 pack | 7 Days | 9 | Grey | 5 | 9 | 60.20 | |||
196.07 € | 10 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | - | |||
207.68 € | 10 Pieces Per Package | 1 pack | 7 Days | 12 | Grey | 5 | 12 | 75.20 | |||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 3 | Orange | 5.08 | 3 | 30.44 | ||
207.27 € | 25 Pieces Per Package | 1 pack | 26 Days | 5 | Orange | 5.08 | 5 | 40.60 | |||
304.99 € | 25 Pieces Per Package | 1 pack | 25 Days | 6 | Orange | 5.08 | 6 | 45.68 | |||
330.53 € | 25 Pieces Per Package | 1 pack | 7 Days | 7 | Orange | 5.08 | 7 | 50.76 | |||
352.95 € | 25 Pieces Per Package | 1 pack | 26 Days | 9 | Orange | 5.08 | 9 | 60.92 | |||
196.07 € | 10 Pieces Per Package | 1 pack | 7 Days | 11 | Orange | 5.08 | 11 | 71.08 | |||
442.57 € | 25 Pieces Per Package | 1 pack | 26 Days | 12 | Orange | 5.08 | 12 | 76.16 |
Loading...
AWG max. | 14 | AWG (min.) | 28 | Max. cross section (inflexible)(mm²) | 2.50 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 |
Min. stripping length(mm) | 8 | Stripping length (max.)(mm) | 9 | No. of rows | 1 |
Nominal voltage(V) | 320 | Product size (height)(mm) | 15.50 | Product size (length)(mm) | 14.30 |
Series (connectors) | 731 | Connection (components) | Wire wrap | PCB terminal features | + CAGE CLAMP® |
PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper |
Contact surface | Tin plated | Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes