Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
420.17 € | 100 Pieces Per Package | 1 pack | 7 Days | 6 | 3 | 16.00 | 12 | 18.80 | encodable | |||
503.08 € | 100 Pieces Per Package | 1 pack | 31 Days | 6 | 3 | 16.00 | 12 | 18.80 | encodable | |||
503.08 € | 100 Pieces Per Package | 1 pack | 31 Days | 6 | 3 | 16.00 | 12 | 18.80 | encodable | |||
577.03 € | 100 Pieces Per Package | 1 pack | 31 Days | 6 | 3 | 16.00 | 12 | 38.70 | encodable | |||
315.92 € | 50 Pieces Per Package | 1 pack | 8 Days | 8 | 4 | 16.00 | 15.50 | 18.80 | encodable | |||
290.20 € | 50 Pieces Per Package | 1 pack | 31 Days | 8 | 4 | 16.00 | 15.50 | 18.80 | encodable | |||
319.33 € | 50 Pieces Per Package | 1 pack | 31 Days | 8 | 4 | 16.00 | 15.50 | 38.70 | encodable | |||
319.33 € | 50 Pieces Per Package | 1 pack | 31 Days | 8 | 4 | 16.00 | 15.50 | 38.70 | encodable | |||
364.15 € | 50 Pieces Per Package | 1 pack | 31 Days | 10 | 5 | 18.80 | 16.00 | 19 | encodable | |||
364.15 € | 50 Pieces Per Package | 1 pack | 31 Days | 10 | 5 | 18.80 | 16.00 | 19 | encodable | |||
447.05 € | 50 Pieces Per Package | 1 pack | 31 Days | 10 | 5 | 19.00 | 16.00 | 38.70 | encodable | |||
447.05 € | 50 Pieces Per Package | 1 pack | 31 Days | 10 | 5 | 19.00 | 16.00 | 38.70 | encodable | |||
480.67 € | 50 Pieces Per Package | 1 pack | 8 Days | 12 | 6 | 18.80 | 16.00 | 22.5 | encodable | |||
491.88 € | 50 Pieces Per Package | 1 pack | 31 Days | 12 | 6 | 18.80 | 16.00 | 22.5 | encodable | |||
491.88 € | 50 Pieces Per Package | 1 pack | 31 Days | 12 | 6 | 18.80 | 16.00 | 22.5 | encodable | |||
519.24 € | 50 Pieces Per Package | 1 pack | 31 Days | 12 | 6 | 22.50 | 16.00 | 38.70 | encodable | |||
491.88 € | 50 Pieces Per Package | 1 pack | 7 Days | 14 | 7 | 18.80 | 16.00 | 26 | encodable | |||
562.97 € | 50 Pieces Per Package | 1 pack | 31 Days | 14 | 7 | 18.80 | 16.00 | 26 | encodable | |||
562.97 € | 50 Pieces Per Package | 1 pack | 31 Days | 14 | 7 | 18.80 | 16.00 | 26 | encodable | |||
610.64 € | 50 Pieces Per Package | 1 pack | 31 Days | 14 | 7 | 26 | 16.00 | 43.70 | encodable | |||
610.64 € | 50 Pieces Per Package | 1 pack | 31 Days | 14 | 7 | 26 | 16.00 | 43.70 | encodable | |||
319.33 € | 25 Pieces Per Package | 1 pack | 8 Days | 16 | 8 | 18.80 | 16.00 | 29.5 | encodable | |||
285.72 € | 25 Pieces Per Package | 1 pack | 31 Days | 16 | 8 | 18.80 | 16.00 | 29.5 | encodable | |||
285.72 € | 25 Pieces Per Package | 1 pack | 8 Days | 16 | 8 | 18.80 | 16.00 | 29.5 | encodable | |||
301.40 € | 25 Pieces Per Package | 1 pack | 31 Days | 16 | 8 | 29.50 | 16.00 | 43.70 | encodable | |||
323.81 € | 25 Pieces Per Package | 1 pack | 8 Days | 18 | 9 | 18.80 | 16.00 | 33 | encodable | |||
319.33 € | 25 Pieces Per Package | 1 pack | 31 Days | 18 | 9 | 18.80 | 16.00 | 33 | encodable | |||
319.33 € | 25 Pieces Per Package | 1 pack | 8 Days | 18 | 9 | 18.80 | 16.00 | 33 | encodable | |||
341.73 € | 25 Pieces Per Package | 1 pack | 31 Days | 18 | 9 | 33.00 | 16.00 | 43.70 | encodable | |||
341.73 € | 25 Pieces Per Package | 1 pack | 31 Days | 18 | 9 | 33.00 | 16.00 | 43.70 | encodable | |||
364.15 € | 25 Pieces Per Package | 1 pack | 7 Days | 20 | 10 | 18.80 | 16.00 | 36.5 | + sleeve | |||
357.43 € | 25 Pieces Per Package | 1 pack | 31 Days | 20 | 10 | 18.80 | 16.00 | 36.5 | + sleeve | |||
357.43 € | 25 Pieces Per Package | 1 pack | 31 Days | 20 | 10 | 18.80 | 16.00 | 36.5 | + sleeve | |||
375.35 € | 25 Pieces Per Package | 1 pack | 31 Days | 20 | 10 | 36.50 | 16.00 | 43.70 | + sleeve | |||
375.35 € | 25 Pieces Per Package | 1 pack | 31 Days | 20 | 10 | 36.50 | 16.00 | 43.70 | + sleeve | |||
386.56 € | 25 Pieces Per Package | 1 pack | 31 Days | 22 | 11 | 18.80 | 16.00 | 40 | + sleeve | |||
447.05 € | 25 Pieces Per Package | 1 pack | 31 Days | 22 | 11 | 18.80 | 16.00 | 40 | encodable | |||
447.05 € | 25 Pieces Per Package | 1 pack | 31 Days | - | - | - | - | - | - | |||
464.99 € | 25 Pieces Per Package | 1 pack | 31 Days | 22 | 11 | 40.00 | 16.00 | 48.70 | encodable | |||
458.03 € | 25 Pieces Per Package | 1 pack | 31 Days | 22 | 11 | 40.00 | 16.00 | 48.70 | encodable | |||
480.67 € | 25 Pieces Per Package | 1 pack | 8 Days | 24 | 12 | 18.80 | 16.00 | 43.5 | encodable | |||
487.40 € | 25 Pieces Per Package | 1 pack | 31 Days | 24 | 12 | 18.80 | 16.00 | 43.5 | encodable | |||
487.40 € | 25 Pieces Per Package | 1 pack | 31 Days | 24 | 12 | 18.80 | 16.00 | 43.5 | encodable | |||
497.37 € | 25 Pieces Per Package | 1 pack | 31 Days | 24 | 12 | 43.50 | 16.00 | 48.70 | encodable | |||
521.01 € | 25 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | |||
519.24 € | 25 Pieces Per Package | 1 pack | 31 Days | 26 | 13 | 18.80 | 16.00 | 47 | encodable | |||
519.24 € | 25 Pieces Per Package | 1 pack | 31 Days | 26 | 13 | 18.80 | 16.00 | 47 | encodable | |||
547.89 € | 25 Pieces Per Package | 1 pack | 31 Days | 26 | 13 | 47.00 | 16.00 | 48.70 | encodable | |||
547.89 € | 25 Pieces Per Package | 1 pack | 31 Days | 26 | 13 | 47.00 | 16.00 | 48.70 | encodable | |||
442.72 € | 20 Pieces Per Package | 1 pack | 31 Days | 28 | 14 | 18.80 | 16.00 | 50.5 | encodable | |||
453.79 € | 20 Pieces Per Package | 1 pack | 31 Days | 28 | 14 | 18.80 | 16.00 | 50.5 | encodable | |||
453.79 € | 20 Pieces Per Package | 1 pack | 31 Days | 28 | 14 | 18.80 | 16.00 | 50.5 | encodable | |||
469.47 € | 20 Pieces Per Package | 1 pack | 31 Days | 28 | 14 | 48.70 | 16.00 | 50.5 | encodable | |||
469.47 € | 20 Pieces Per Package | 1 pack | 31 Days | 28 | 14 | 48.70 | 16.00 | 50.5 | encodable | |||
480.67 € | 20 Pieces Per Package | 1 pack | 31 Days | 30 | 15 | 18.80 | 16.00 | 54 | encodable | |||
487.40 € | 20 Pieces Per Package | 1 pack | 31 Days | 30 | 15 | 18.80 | 16.00 | 54 | encodable | |||
487.40 € | 20 Pieces Per Package | 1 pack | 31 Days | 30 | 15 | 18.80 | 16.00 | 54 | encodable | |||
509.80 € | 20 Pieces Per Package | 1 pack | 31 Days | 30 | 15 | 54.00 | 16.00 | 54.20 | encodable | |||
509.80 € | 20 Pieces Per Package | 1 pack | 31 Days | 30 | 15 | 54.00 | 16.00 | 54.20 | encodable | |||
514.28 € | 20 Pieces Per Package | 1 pack | 31 Days | - | - | - | - | - | - |
Loading...
Color | Black | AWG max. | 16 | AWG (min.) | 28 |
---|---|---|---|---|---|
Contact spacing(mm) | 3.50 | Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.08 |
Max. temperature(°C) | +100 | Min. temperature(°C) | -60 | Stripping length (max.)(mm) | 7 |
No. of rows | 2 | Nominal current(A) | 10 | Nominal voltage(V) | 160 |
Series (connectors) | 713 | Connection (components) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) |
Connector type | Socket, straight | Connectors | wire-to-board | Contact material | Copper alloy |
Contact surface | Tin plated | Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - cable |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector features
Filter by standard shipping days
Optional Attributes