Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connection (components) | Connector features | Connector orientation | Connector type | Contact material | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 140.04 € | 25 Pieces Per Package | 1 pack | 4 Days | 7 | Grey | 5 | - | - | 7 | 15 | 320 | 26.50 | 18.80 | 36.5 | Spring-loaded terminal | - | - | Socket, straight | Cathode copper | Polyphthalamide (PPA GF) | ||
218.48 € | 25 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
141.61 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 15 | Grey | 5 | - | - | 15 | 15 | 320 | 61.50 | 18.80 | 76.50 | Spring-loaded terminal | - | - | Socket, straight | Cathode copper | Polyphthalamide (PPA GF) | ||
296.92 € | 25 Pieces Per Package | 1 pack | 25 Days | 18 | Grey | 5 | - | - | 18 | 15 | 320 | 26.50 | 18.80 | 91.50 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyphthalamide (PPA GF) | |||
128.84 € | 10 Pieces Per Package | 1 pack | 25 Days | 19 | Grey | 5 | - | - | 19 | 15 | 320 | 26.50 | 18.80 | 96.50 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyphthalamide (PPA GF) | |||
156.85 € | 10 Pieces Per Package | 1 pack | 25 Days | 23 | Grey | 5 | - | - | 23 | 15 | 320 | 26.50 | 18.80 | 116.50 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyphthalamide (PPA GF) | |||
156.85 € | 100 Pieces Per Package | 1 pack | 6 Days | 2 | Grey | 7.5 | - | - | 2 | - | 630 | 18.80 | 14.00 | 26.45 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Plug, straight | Cathode copper | Polyamide 6.6 | |||
190.47 € | 50 Pieces Per Package | 1 pack | 25 Days | 5 | Grey | 7.5 | - | - | 5 | - | 630 | 26.45 | 18.80 | 36.5 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Plug, straight | Cathode copper | Polyamide 6.6 | |||
246.49 € | 50 Pieces Per Package | 1 pack | 25 Days | 7 | Grey | 7.5 | - | - | 7 | - | 630 | 26.45 | 18.80 | 51.5 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Plug, straight | Cathode copper | Polyamide 6.6 | |||
145.65 € | 25 Pieces Per Package | 1 pack | 25 Days | 8 | Grey | 7.5 | - | - | 8 | - | 630 | 26.45 | 18.80 | 59.00 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Plug, straight | Cathode copper | Polyamide 6.6 | |||
196.07 € | 25 Pieces Per Package | 1 pack | 25 Days | 11 | Grey | 7.5 | - | - | 11 | - | 630 | 26.45 | 18.80 | 81.50 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Plug, straight | Cathode copper | Polyamide 6.6 | |||
91.87 € | 10 Pieces Per Package | 1 pack | 6 Days | 13 | Grey | 7.5 | - | - | 13 | - | 630 | 26.45 | 18.80 | 96.50 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Plug, straight | Cathode copper | Polyamide 6.6 | |||
117.64 € | 10 Pieces Per Package | 1 pack | 6 Days | 16 | Grey | 7.5 | - | - | 16 | - | 630 | 26.45 | 18.80 | 119.00 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Plug, straight | Cathode copper | Polyamide 6.6 | |||
151.25 € | 100 Pieces Per Package | 1 pack | 6 Days | 2 | Orange | 5.08 | +85 | -60 | 2 | 16 | 320 | 18.80 | 11.66 | 26.45 | encodable | Parallel (to the PCB) | Socket, straight | Copper alloy | Polyamide 6.6 | ||||
212.88 € | 25 Pieces Per Package | 1 pack | 25 Days | 13 | Orange | 5.08 | +85 | -60 | 13 | - | 320 | 18.80 | 2.54 | 26.45 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
229.68 € | 25 Pieces Per Package | 1 pack | 25 Days | 14 | Orange | 5.08 | +85 | -60 | 14 | - | 320 | 26.45 | 18.80 | 72.62 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
263.29 € | 25 Pieces Per Package | 1 pack | 25 Days | 16 | Orange | 5.08 | +85 | -60 | 16 | - | 320 | 26.45 | 18.80 | 82.78 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
280.11 € | 25 Pieces Per Package | 1 pack | 25 Days | 17 | Orange | 5.08 | +85 | -60 | 17 | - | 320 | 26.45 | 18.80 | 87.86 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
123.24 € | 10 Pieces Per Package | 1 pack | 25 Days | 18 | Orange | 5.08 | +85 | -60 | 18 | - | 320 | 26.45 | 18.80 | 92.94 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
128.84 € | 10 Pieces Per Package | 1 pack | 25 Days | 19 | Orange | 5.08 | +85 | -60 | 19 | - | 320 | 26.45 | 18.80 | 98.02 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
145.65 € | 10 Pieces Per Package | 1 pack | 25 Days | 21 | Orange | 5.08 | +85 | -60 | 21 | - | 320 | 26.45 | 18.80 | 108.18 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
151.25 € | 10 Pieces Per Package | 1 pack | 25 Days | 22 | Orange | 5.08 | +85 | -60 | 22 | - | 320 | 26.45 | 18.80 | 113.26 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
156.85 € | 10 Pieces Per Package | 1 pack | 25 Days | 23 | Orange | 5.08 | +85 | -60 | 23 | - | 320 | 26.45 | 18.80 | 118.34 | encodable | Parallel (to the PCB) | Socket, straight | Cu-alloy | Polyamide 6.6 | ||||
162.45 € | 10 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
156.85 € | 100 Pieces Per Package | 1 pack | 6 Days | 2 | Orange | 7.62 | - | - | 2 | - | 630 | 18.80 | 14.20 | 26.45 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
224.08 € | 100 Pieces Per Package | 1 pack | 6 Days | 3 | Orange | 7.62 | - | - | 3 | - | 630 | 21.82 | 14.30 | 26.45 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
151.25 € | 50 Pieces Per Package | 1 pack | 25 Days | 4 | Orange | 7.62 | - | - | 4 | - | 630 | 26.45 | 18.80 | 29.44 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
190.47 € | 50 Pieces Per Package | 1 pack | 25 Days | 5 | Orange | 7.62 | - | - | 5 | - | 630 | 26.45 | 18.80 | 37.06 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
218.48 € | 50 Pieces Per Package | 1 pack | 25 Days | 6 | Orange | 7.62 | - | - | 6 | - | 630 | 26.45 | 18.80 | 44.68 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
246.49 € | 50 Pieces Per Package | 1 pack | 25 Days | 7 | Orange | 7.62 | - | - | 7 | - | 630 | 26.45 | 18.80 | 52.30 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
145.65 € | 25 Pieces Per Package | 1 pack | 25 Days | 8 | Orange | 7.62 | - | - | 8 | - | 630 | 26.45 | 18.80 | 59.92 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
162.45 € | 25 Pieces Per Package | 1 pack | 25 Days | 9 | Orange | 7.62 | - | - | 9 | - | 630 | 26.45 | 18.80 | 67.54 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
179.27 € | 25 Pieces Per Package | 1 pack | 25 Days | 10 | Orange | 7.62 | - | - | 10 | - | 630 | 26.45 | 18.80 | 75.16 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
196.07 € | 25 Pieces Per Package | 1 pack | 25 Days | 11 | Orange | 7.62 | - | - | 11 | - | 630 | 26.45 | 18.80 | 82.78 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 | |||
207.27 € | 25 Pieces Per Package | 1 pack | 6 Days | 12 | Orange | 7.62 | - | - | 12 | - | 630 | 26.45 | 18.80 | 90.40 | Spring-loaded terminal | + snap-in nibs | Parallel (to the PCB) | Socket, straight | Cathode copper | Polyamide 6.6 |
Loading...
AWG max. | 12 | AWG (min.) | 28 | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.08 | Stripping length (max.)(mm) | 9 | No. of rows | 1 |
Series (connectors) | 231 | Connectors | wire-to-board | Contact surface | Tin plated |
Pin strip type (category) | Socket enclosure - cable | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Pins per row
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connection (components)
Connector features
Connector orientation
Connector type
Contact material
Insulation material
Filter by standard shipping days
Optional Attributes