Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2091-1502/002-000 |
2091-1504/002-000 |
2091-1506/002-000 |
2091-1508/002-000 |
2091-1522/002-000 |
2091-1524/002-000 |
2091-1526/002-000 |
2091-1528/002-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
532.21 € | 200 Pieces Per Package | 1 pack | 7 Days | 2 | 2 | 15.9 | 9.00 | 44 | |||
379.83 € | 100 Pieces Per Package | 1 pack | 7 Days | 4 | 4 | 16.00 | 15.90 | 44 | |||
280.11 € | 50 Pieces Per Package | 1 pack | 7 Days | 6 | 6 | 23.00 | 15.90 | 47 | |||
397.76 € | 100 Pieces Per Package | 1 pack | 7 Days | 8 | 8 | 30.00 | 15.90 | 47 | |||
442.57 € | 200 Pieces Per Package | 1 pack | 7 Days | 2 | 2 | 15.9 | 9.00 | 28 | |||
700.28 € | 200 Pieces Per Package | 1 pack | 7 Days | 4 | 4 | 16.00 | 15.90 | 28 | |||
577.03 € | 100 Pieces Per Package | 1 pack | 8 Days | 6 | 6 | 23.00 | 15.90 | 28 | |||
767.51 € | 100 Pieces Per Package | 1 pack | 8 Days | 8 | 8 | 28.00 | 15.90 | 30.00 |
Loading...
Color | Light grey | AWG max. | 14 | AWG (min.) | 24 |
---|---|---|---|---|---|
Contact spacing(mm) | 3.50 | Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.2 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Nominal current(A) | 10 |
Nominal voltage(V) | 160 | Series (connectors) | 2091 | Connection (components) | |
Connector features | + strap handle | Connector orientation | Parallel (to the PCB) | Connector type | Plug, horizontal mount |
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyphthalamide (PPA GF) | Pin strip type (category) | Pin enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes