Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2091-1172/200-000 |
2091-1173/200-000 |
2091-1174/200-000 |
2091-1175/200-000 |
2091-1176/200-000 |
2091-1178/200-000 |
2091-1180/200-000 |
2091-1182/200-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
364.15 € | 200 Pieces Per Package | 1 pack | 8 Days | 2 | 2 | 11.40 | 7.00 | 14 | + strap handle | |||
498.60 € | 200 Pieces Per Package | 1 pack | 8 Days | 3 | 3 | 11.40 | 10.50 | 14 | - | |||
592.72 € | 200 Pieces Per Package | 1 pack | 8 Days | 4 | 4 | 14.00 | 11.4 | 14 | - | |||
745.09 € | 200 Pieces Per Package | 1 pack | 8 Days | 5 | 5 | 14.00 | 11.4 | 17.5 | - | |||
447.05 € | 100 Pieces Per Package | 1 pack | 8 Days | 6 | 6 | 14.00 | 11.4 | 21 | - | |||
592.72 € | 100 Pieces Per Package | 1 pack | 8 Days | 8 | 8 | 14.00 | 11.4 | 28 | - | |||
738.37 € | 100 Pieces Per Package | 1 pack | 8 Days | 10 | 10 | 14.00 | 11.4 | 35.00 | - | |||
890.76 € | 100 Pieces Per Package | 1 pack | 8 Days | 12 | 12 | 14.00 | 11.4 | 42 | - |
Loading...
Color | Light grey | AWG max. | 14 | AWG (min.) | 24 |
---|---|---|---|---|---|
Contact spacing(mm) | 3.50 | Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.2 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Nominal current(A) | 10 |
Nominal voltage(V) | 160 | Series (connectors) | 2091 | Connection (components) | |
Connector orientation | Perpendicular (to the PCB) | Connector type | Pin strip, straight | Connectors | wire-to-board |
Contact material | Cathode copper | Contact surface | Tin plated | Insulation material | Polyphthalamide (PPA GF) |
Pin strip type (category) | Pin enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector features
Filter by standard shipping days
Optional Attributes