Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
252-103 |
252-104 |
252-105 |
252-106 |
252-107 |
252-108 |
252-109 |
252-110 |
252-152 |
252-153 |
252-154 |
252-155 |
252-157 |
252-158 |
252-159 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
409.93 € | 400 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 3 | 10.50 | 10.50 | 11.00 | ||
420.87 € | 300 Pieces Per Package | 1 pack | Available | 8 Days | 4 | 4 | 11.00 | 10.50 | 14 | ||
530.17 € | 300 Pieces Per Package | 1 pack | Available | 8 Days | - | - | - | - | - | ||
425.23 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 6 | 6 | 11.00 | 10.50 | 21 | ||
420.87 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 7 | 7 | 11.00 | 10.50 | 24.50 | ||
562.97 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 8 | 8 | 11.00 | 10.50 | 28 | ||
622.00 € | 200 Pieces Per Package | 1 pack | Available | 30 Days | 9 | 9 | 11.00 | 10.50 | 31.50 | ||
523.61 € | 150 Pieces Per Package | 1 pack | Available | 30 Days | 10 | 10 | 11.00 | 10.50 | 35.00 | ||
326.84 € | 600 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 2 | 10.50 | 7.00 | 13.10 | ||
409.93 € | 400 Pieces Per Package | 1 pack | Available | 8 Days | 3 | 3 | 10.50 | 10.50 | 13.10 | ||
420.87 € | 300 Pieces Per Package | 1 pack | Available | 8 Days | 4 | 4 | 13.10 | 10.50 | 14 | ||
530.17 € | 300 Pieces Per Package | 1 pack | Available | 7 Days | 5 | 5 | 13.10 | 10.50 | 17.5 | ||
420.87 € | 200 Pieces Per Package | 1 pack | Available | 29 Days | 7 | 7 | 13.10 | 10.50 | 24.50 | ||
562.97 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 8 | 8 | 13.10 | 10.50 | 28 | ||
622.00 € | 200 Pieces Per Package | 1 pack | Available | 29 Days | 9 | 9 | 13.10 | 10.50 | 31.50 |
Loading...
Color | Grey | AWG max. | 20 | AWG (min.) | 26 |
---|---|---|---|---|---|
Contact spacing(mm) | 3.50 | Stripping length (max.)(mm) | 7 | No. of rows | 1 |
Nominal current(A) | 2 | Nominal voltage(V) | 320 | Series (connectors) | 252 |
Connection (components) | Spring-loaded terminal | Connector type | Socket, straight | Connectors | wire-to-board |
Contact material | Copper alloy | Contact surface | Tin plated | Insulation material | PA 66 |
Pin strip type (category) | Socket enclosure - cable | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes