Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
235-452 |
235-452/331-000 |
235-453/331-000 |
235-454 |
235-455/331-000 |
235-553 |
235-712 |
235-716 |
235-717 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Min. cross section (inflexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.88 € | 420 Pieces Per Package | 1 pack | 4 Days | 2 | Grey | 0.25 | 13 | 10 | 2 | 10 | 12.50 | 11.50 | 12.80 | |||
300.61 € | 420 Pieces Per Package | 1 pack | Available | 8 Days | 2 | Grey | 0.2 | 13 | 10 | 2 | 10 | 12.50 | 11.50 | 19.10 | ||
257.69 € | 280 Pieces Per Package | 1 pack | 30 Days | 3 | Grey | 0.2 | 6 | 10 | 3 | 10 | 16.50 | 12.50 | 19.10 | |||
240.88 € | 220 Pieces Per Package | 1 pack | 30 Days | 4 | Grey | 0.25 | 13 | 10 | 4 | 10 | 12.80 | 12.50 | 21.50 | |||
263.29 € | 180 Pieces Per Package | 1 pack | 7 Days | 5 | Grey | 0.2 | 6 | 10 | 5 | 10 | 19.10 | 12.50 | 26.50 | |||
179.27 € | 200 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | - | - | - | - | - | - | |||
212.88 € | 800 Pieces Per Package | 1 pack | 30 Days | 1 | Dark grey | 0.25 | 9 | 6 | 1 | - | 12.50 | 6.50 | 12.80 | |||
190.47 € | 800 Pieces Per Package | 1 pack | 30 Days | 1 | Orange | 0.25 | 9 | 6 | 1 | - | 12.50 | 6.50 | 12.80 | |||
212.88 € | 800 Pieces Per Package | 1 pack | 30 Days | 1 | Light green | 0.25 | 9 | 6 | 1 | - | 12.50 | 6.50 | 12.80 |
Loading...
AWG max. | 18 | AWG (min.) | 24 | Contact spacing(mm) | 5.08 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 0.75 | Max. cross section (flexible)(mm²) | 0.34 | Min. cross section (flexible)(mm²) | 0.25 |
No. of rows | 1 | Nominal voltage(V) | 320 | Series (connectors) | 235 |
Connection (components) | PCB terminal features | + PUSH WIRE® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Min. cross section (inflexible)(mm²)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes