Board-to-Board Link【500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

252-902

Part Number
252-902
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.96 €

500 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Solder pin length(mm) 3.4 Color Black
Contact spacing(mm) 3.50 No. of rows 1 Pins per row 2
Pin diameter(mm) 1.30 Connection (components) Print Connector type Pin strip, straight
Insulation material PA 6.6 Pin shape Circular Pin strip type (category) Pin strip (precision)
Industrial goods Yes Separable Yes

This page is Board-to-Board Link, part number 252-902.
You can find the detail information about specifications and dimensions on part number 252-902.

Tech Support