Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
735-123/001-000 |
735-126/001-000 |
735-127/001-000 |
735-306/001-000 |
735-306/003-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.33 € | 440 Pieces Per Package | 1 pack | 8 Days | 2 | Orange | 3.81 | 2 | 630 | 11.43 | 21.90 | |||
296.92 € | 220 Pieces Per Package | 1 pack | 8 Days | 4 | Orange | 3.81 | 4 | 320 | 21.90 | 22.56 | |||
312.60 € | 180 Pieces Per Package | 1 pack | 30 Days | 5 | Orange | 3.81 | 5 | 320 | 21.90 | 26.67 | |||
218.48 € | 160 Pieces Per Package | 1 pack | 7 Days | 4 | Grey | 5 | 4 | 320 | 19.40 | 30.00 | |||
274.49 € | 160 Pieces Per Package | 1 pack | 8 Days | 5 | Grey | 5 | 5 | 320 | 19.40 | 30.00 |
Loading...
AWG max. | 16 | AWG (min.) | 20 | Max. cross section (inflexible)(mm²) | 1.50 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.50 | Min. stripping length(mm) | 8 | Stripping length (max.)(mm) | 9 |
No. of rows | 1 | Product size (length)(mm) | 10.80 | Series (connectors) | 735 |
Connection (components) | PCB terminal features | + PUSH WIRE® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes