Manufacturer part number: 232-553/007-000
Brand: WAGO
Price: 130.71 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
232-553/007-000
Number of pins(Pole) | 23 | Color | Orange | Contact spacing(mm) | 5.08 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 23 | Nominal current(A) | 15 |
Nominal voltage(V) | 320 | Product size (height)(mm) | 42.50 | Product size (length)(mm) | 15.00 |
Product size (width)(mm) | 120.04 | Series (connectors) | 232 | Connector features | + TS35 mounting feet |
Actuation direction | Parallel (to the PCB) | Connector type | Plug, straight | Connectors | wire-to-board |
Contact material | Cathode copper | Contact surface | Tin plated | Pin strip type (category) | Pin strip connector |
Industrial goods | Yes |
This page is Double pin header, DIN-35 rail mounting, 232, part number 232-553/007-000.
You can find the detail information about specifications and dimensions on part number 232-553/007-000.