Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
722-237/005-000 |
722-239/005-000 |
722-240/005-000 |
722-242/005-000 |
722-244/005-000 |
722-246/005-000 |
722-250/005-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Nominal voltage (V) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
308.12 € | 50 Pieces Per Package | 1 pack | 25 Days | 7 | 7 | 320 | 36.5 | |||
391.04 € | 50 Pieces Per Package | 1 pack | 25 Days | 9 | 9 | 320 | 46.50 | |||
435.85 € | 50 Pieces Per Package | 1 pack | 25 Days | 10 | 10 | 320 | 51.5 | |||
257.69 € | 25 Pieces Per Package | 1 pack | 25 Days | 12 | 12 | 320 | 61.50 | |||
296.92 € | 25 Pieces Per Package | 1 pack | 25 Days | 14 | 14 | 250 | 71.50 | |||
341.73 € | 25 Pieces Per Package | 1 pack | 25 Days | 16 | 16 | 320 | 81.50 | |||
162.45 € | 10 Pieces Per Package | 1 pack | 25 Days | 20 | 20 | 320 | 101.50 |
Loading...
Color | Light grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal current(A) | 15 | Product size (height)(mm) | 26.10 | Product size (length)(mm) | 18.25 |
Series (connectors) | 722 | Connection (components) | Connector orientation | Parallel (to the PCB) | |
Connector type | Socket, horizontal mount | Connectors | wire-to-board | Contact material | Copper alloy |
Contact surface | Tin plated | Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - PCB |
Industrial goods | Yes |
Configure