Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232-234/005-000/039-000 |
232-236/005-000/039-000 |
232-240/005-000/039-000 |
232-246/005-000/039-000 |
232-250/005-000/039-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|
218.63 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 4 | 35.80 | ||
355.27 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 6 | 6 | 45.80 | ||
278.76 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 10 | 65.80 | ||
169.43 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 16 | 16 | 95.80 | ||
180.36 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 20 | 20 | 115.80 |
Loading...
Color | Grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal voltage(V) | 320 | Product size (depth)(mm) | 11.6 | Product size (height)(mm) | 26.10 |
Product size (length)(mm) | 11.60 | Series (connectors) | 232 | Connection (components) | |
Connector features | + lateral latch | Connector orientation | Parallel (to the PCB) | Connector type | Socket, horizontal mount |
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |