Manufacturer part number: 232-836/005-000/039-000
Brand: WAGO
Price: 252.09 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
232-836/005-000/039-000
Number of pins(Pole) | 6 | Color | Grey | Contact spacing(mm) | 7.5 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 6 | Nominal voltage(V) | 400 |
Product size (height)(mm) | 26.10 | Product size (length)(mm) | 18.25 | Product size (width)(mm) | 58.30 |
Series (connectors) | 232 | Connection (components) | Connector orientation | Parallel (to the PCB) | |
Connector type | Socket, horizontal mount | Connectors | wire-to-board | Contact material | Cathode copper |
Contact surface | Tin plated | Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
This page is Female Plug with Angled Long Contact Pins, Locking lever 232, part number 232-836/005-000/039-000.
You can find the detail information about specifications and dimensions on part number 232-836/005-000/039-000.