• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Male connector for rail-mount terminal blocks 231【50-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
231-162/003-000
231-163/003-000
231-164/003-000
231-165/003-000
231-166/003-000
231-167/003-000
231-168/003-000
231-169/003-000
231-170/003-000
231-172/003-000
231-176/003-000
231-180/003-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)

134.44 €

200 Pieces Per Package

1 pack 26 Days 2225.913.2

207.27 €

200 Pieces Per Package

1 pack 8 Days 3325.918.2

280.11 €

200 Pieces Per Package

1 pack 8 Days 4425.923.2

346.21 €

200 Pieces Per Package

1 pack 26 Days 5525.928.2

246.49 €

100 Pieces Per Package

1 pack 26 Days 6625.933.2

289.68 €

100 Pieces Per Package

1 pack Available 8 Days 7725.938.2

322.48 €

100 Pieces Per Package

1 pack 8 Days 8825.943.2

364.15 €

100 Pieces Per Package

1 pack 8 Days 9925.948.2

403.37 €

100 Pieces Per Package

1 pack 8 Days 101025.953.2

420.17 €

100 Pieces Per Package

1 pack 8 Days 121225.963.2

326.84 €

50 Pieces Per Package

1 pack 31 Days 161625.983.2

409.93 €

50 Pieces Per Package

1 pack 8 Days 202012103.2

Loading...

  1. 1

Basic information

Color Grey Contact spacing(mm) 5 Max. temperature(°C) +100
Min. temperature(°C) -60 No. of rows 1 Nominal current(A) 16
Nominal voltage(V) 250 Product size (length)(mm) 8.4 Series (connectors) 300
Connection (components) Solder pins Connector orientation Perpendicular (to the PCB) Connector type Plug, straight
Connectors wire-to-board Contact material Cathode copper Contact surface Tin plated
Insulation material Polyamide Pin shape Square Pin strip type (category) Pin strip (standard)
Industrial goods Yes

Tech Support