Manufacturer part number: 713-1416/116-000/997-409
Brand: WAGO
Price: 1,114.84 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
713-1416/116-000/997-409
Number of pins(Pole) | 32 | Color | Black | Contact spacing(mm) | 3.50 |
---|---|---|---|---|---|
Max. temperature(°C) | +100 | Min. temperature(°C) | -60 | No. of rows | 2 |
Pins per row | 16 | Nominal current(A) | 10 | Nominal voltage(V) | 160 |
Product size (height)(mm) | 15.9 | Product size (length)(mm) | 13.3 | Product size (width)(mm) | 64.1 |
Series (connectors) | 1735 | Connection (components) | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Plug, straight | Connectors | wire-to-board | Contact material | Cathode copper |
Contact surface | Tin plated | Insulation material | Polyphthalamide (PPA GF) | Pin shape | Square |
Pin strip type (category) | Pin strip (standard) | Industrial goods | Yes |
This page is Male header with straight solder pins and levers, part number 713-1416/116-000/997-409.
You can find the detail information about specifications and dimensions on part number 713-1416/116-000/997-409.