Plug, 3-pole, 890【1-50 Pieces Per Package】

Plug, 3-pole, 890

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-213
890-233
890-253
890-253/060-000
890-293
890-293/082-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
AWG Cable diameter
(mm²)
Cable dia. (max.)
(mm²)
Cable dia. (min.)
(mm²)
Total number of pins Contact material Connection Type (misc.) Colour Coding Leading contact (PE) Industrial goods

3.61 €

1 Available 3 Days ---1625022 -1625 -1.5 mm1.50.252 + PE-CAGE CLAMP® SWithout strain relief housingBlackAYes-

117.64 €

50 Pieces Per Package

1 pack 7 Days 11.71534.1--22 - 16---3Copper alloy--WhiteA-Yes

134.44 €

50 Pieces Per Package

1 pack 7 Days 11.71534.1--22 - 16---3Copper alloy--GreyB-Yes

151.25 €

50 Pieces Per Package

1 pack 7 Days 11.71534.1--22 - 16---3Copper alloy--GreyB-Yes

151.25 €

50 Pieces Per Package

1 pack 7 Days 11.71534.1--22 - 16---3Copper alloy--PinkB-Yes

169.43 €

50 Pieces Per Package

1 pack Available 7 Days 11.715---22 - 16---3Copper alloy--PinkB-Yes

Loading...

  1. 1

Basic information

Nominal current(A) 16 Nominal voltage(V) 250 Connection direction straight
Connector type (category) Mains connector Connector type Plug Connection (components) Pull spring
Series (mains connectors) WINSTA MINI

Tech Support