Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-1115 |
770-1175 |
770-1315 |
770-1335 |
770-235 |
770-255 |
770-275 |
770-295 |
770-295/082-000 |
770-415 |
770-435 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Product size (depth) (mm) | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|---|
212.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | 37.5 | Blue | I | |||
212.88 € | 50 Pieces Per Package | 1 pack | 32 Days | 25 | 37.5 | Dark grey | L | |||
212.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | 37.5 | Red | P | |||
252.09 € | 50 Pieces Per Package | 1 pack | 6 Days | 32 | 37.5 | Green | Q | |||
190.47 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | 37.5 | White | A | |||
212.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | 37.5 | Grey | B | |||
212.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | 37.5 | Light green | B | |||
212.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | 37.5 | Pink | B | |||
212.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | - | Pink | B | |||
184.87 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | 37.5 | Black | A | |||
184.87 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | 37.5 | White | A |
Loading...
Nominal voltage(V) | 400 | Connection direction | straight | Product size (height)(mm) | 12.9 |
---|---|---|---|---|---|
Product size (width)(mm) | 50 | AWG | 20 - 12 | Total number of pins | 5 |
Contact material | Copper alloy | Connector type (category) | Mains connector | Connector type | Plug |
Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI | Industrial goods | Yes |